SCT4716-0018 | Split-core current transformer, differential current type A, 18 A AC, size 2
Electrical data | SCT4716-0018 |
|---|---|
Primary rated differential current IΔN | 18 A |
Rated gear ratio Ipn / Isn | 10 / 0.0167 A |
Max. voltage for electrical equipment | Um < = 0.72 kV |
Transmission ratio | 1:600 |
Operating frequency range | 30 Hz…1 kHz |
Insulation test voltage | 3 kV Ueff .; 50 Hz; 1 min |
Rated frequency | 50 Hz |
Rated load: | 100...180 ohm |
Operating conditions | SCT4716-0018 |
|---|---|
Permissible ambient temperature range during operation | -5…+45 °C |
Permissible ambient temperature range during storage | -25…+70 °C |
Max. temperature of the primary conductor | 90 °C |
General data | SCT4716-0018 |
|---|---|
Max. conductor bushing diameter, primary conductor | 4x 27 pitch (~240 mm2) |
Connection technology secondary | Screw terminals |
Busbar dimensions | max. 50 x 80 mm |
Size | 2 |
Dimensions (W x H x D) | 125 mm x 158 mm x 58 mm |
Weight | approx. 1100 g |
Markings, standards and regulations *) | SCT4716-0018 |
|---|---|
Markings/Approvals | CE, EAC |
Flame rating | UL 94 V-2 |
*) Real applicable approvals/markings see type plate on the side (product marking).
SCT4716-0018 dimensions, size 2
Fig.22: SCT4716-0018 dimensions, all dimensions in mm