SCT4416-0025 | Ring-type CT, differential current type A, 25 A AC, size 4

Electrical data

SCT4416-0025

Primary rated differential current IΔN

25 A

Secondary rated differential current

0.0417 A

Measuring range

0.02 … 25 A

Transmission ratio

1:600

Operating frequency range

30 Hz…3 kHz

Rated voltage

800 V

Rated surge voltage

8 kV

Rated load:

100 Ω

Operating conditions

SCT4416-0025

Permissible ambient temperature range during operation

-10…+70 °C

Permissible ambient temperature range during storage

-25 … +70 °C

Pollution degree

III

Protection rating

Housing: IP40; terminals: IP20

General data

SCT4416-0025

Max. conductor bushing diameter, primary conductor (round conductor)

120 mm

Connection technology secondary

CAGE CLAMP® **)

Size

4

Dimensions (W x H x D)

210 mm x 191.5 mm x 63.4 mm

Weight

approx. 950 g

Mounting accessories for mounting on 35 mm DIN rail

-

Markings, standards and regulations *)

SCT4416-0025

Markings/Approvals

CE, EAC

Flame rating

UL 94 V-0

Standards/Regulations

IEC 60664-1 / IEC 60664-3

*) Real applicable approvals/markings see type plate on the side (product marking).

**) Max. primary cable length: 10 m

SCT4416-0025 dimensions, size 4

SCT4416-0025 | Ring-type CT, differential current type A, 25 A AC, size 4 1:Fig.20: SCT4416-0025 dimensions, all dimensions in mm