SCT4216-0025 | Ring-type CT, differential current type A, 25 A AC, size 2
Electrical data | SCT4216-0025 |
|---|---|
Primary rated differential current IΔN | 25 A |
Secondary rated differential current | 0.0417 A |
Measuring range | 0.02 … 25 A |
Transmission ratio | 1:600 |
Operating frequency range | 30 Hz…3 kHz |
Rated voltage | 800 V |
Rated surge voltage | 8 kV |
Rated load: | 100 Ω |
Operating conditions | SCT4216-0025 |
|---|---|
Permissible ambient temperature range during operation | -10…+70 °C |
Permissible ambient temperature range during storage | -25 … +70 °C |
Pollution degree | III |
Protection rating | Housing: IP40; terminals: IP20 |
General data | SCT4216-0025 |
|---|---|
Max. conductor bushing diameter, primary conductor (round conductor) | 35 mm |
Connection technology secondary | CAGE CLAMP® **) |
Size | 2 |
Dimensions (W x H x D) | 104.5 mm x 86.5 mm x 30 mm |
Weight | approx. 240 g |
Mounting accessories for mounting on 35 mm DIN rail | ZB8201-0410 |
Markings, standards and regulations *) | SCT4216-0025 |
|---|---|
Markings/Approvals | CE, EAC |
Flame rating | UL 94 V-0 |
Standards/Regulations | IEC 60664-1 / IEC 60664-3 |
*) Real applicable approvals/markings see type plate on the side (product marking).
**) Max. primary cable length: 10 m
SCT4216-0025 dimensions, size 2
Fig.18: SCT4216-0025 dimensions, all dimensions in mm