SCT4816-0018 | Split-core current transformer, differential current type A, 18 A AC, size 3
Electrical data | SCT4816-0018 |
|---|---|
Primary rated differential current IΔN | 18 A |
Rated gear ratio Ipn / Isn | 10 / 0.0167 A |
Max. voltage for electrical equipment | Um < = 0.72 kV |
Transmission ratio | 1:600 |
Operating frequency range | 30 Hz…1 kHz |
Insulation test voltage | 3 kV Ueff .; 50 Hz; 1 min |
Rated frequency | 50 Hz |
Rated load: | 100...180 ohm |
Operating conditions | SCT4816-0018 |
|---|---|
Permissible ambient temperature range during operation | -5…+45 °C |
Permissible ambient temperature range during storage | -25…+70 °C |
Max. temperature of the primary conductor | 90 °C |
General data | SCT4816-0018 |
|---|---|
Max. conductor bushing diameter, primary conductor | 4x42 pitch (~500 mm2) |
Connection technology secondary | Screw terminals |
Busbar dimensions | max. 80 x 120 mm |
Size | 3 |
Dimensions (W x H x D) | 155 mm x 198 mm x 58 mm |
Weight | approx. 1400 g |
Standards and regulations | SCT4816-0018 |
|---|---|
Approvals/markings *) | CE |
*) Real applicable approvals/markings see type plate on the side (product marking).
SCT4816-0018 dimensions, size 2
Fig.23: SCT4816-0018 dimensions, all dimensions in mm