SCT4616-0018 | Split-core current transformer, differential current type A, 18 A AC, size 1

Electrical data

SCT4616-0018

Primary rated differential current IΔN

18 A

Rated gear ratio Ipn / Isn

10 / 0.0167 A

Max. voltage for electrical equipment

Um < = 0.72 kV

Transmission ratio

1:600

Operating frequency range

30 Hz…1 kHz

Insulation test voltage

3 kV Ueff .; 50 Hz; 1 min

Rated frequency

50 Hz

Rated load:

100...180 ohm

Operating conditions

SCT4616-0018

Permissible ambient temperature range during operation

-5…+45 °C

Permissible ambient temperature range during storage

-25…+70 °C

Max. temperature of the primary conductor

90 °C

General data

SCT4616-0018

Max. conductor bushing diameter, primary conductor

4x10 pitch (~10 mm2)
or 8x7 pitch (~6 mm2)

Connection technology secondary

Screw terminals

Busbar dimensions

max. 20 x 30 mm

Size

1

Dimensions (W x H x D)

93 mm x 106 mm x 58 mm

Weight

approx. 700 g

Markings, standards and regulations *)

SCT4616-0018

Markings/Approvals

CE, EAC

Flame rating

UL 94 V-2

*) Real applicable approvals/markings see type plate on the side (product marking).

SCT4616-0018 dimensions, size 1

SCT4616-0018 | Split-core current transformer, differential current type A, 18 A AC, size 1 1:Fig.21: SCT4616-0018 dimensions, all dimensions in mm