Programming
Content |
---|
KL6581
POUs | Description |
---|---|
Main block for the communication with the EnOcean master terminal KL6581 |
Function
POUs | Description |
---|---|
Converts a byte into a REAL value. | |
Converts a hand switch, for example for ventilation (AUTO, 0, I, II, III), into a BOOL array. |
Other
POUs | Description |
---|---|
Block recognizes all EnOcean devices within its range and displays them. | |
This block indicates if the LRN bit in an EnOcean telegram is set, independent of its EnOcean ID. | |
This block indicates if the LRN bit in an EnOcean telegram is set, independent of its EnOcean ID. |
Read
POUs | Description |
---|---|
Receives data with ORG telegram 6.Typical EnOcean device: Window contact. | |
Receives all types of EnOcean telegrams. | |
Receives data with ORG telegram 5. Typical EnOcean device: Buttons. | |
Receives data with ORG telegram 5.Typical EnOcean device: Window handle. |
Send
POUs | Description |
---|---|
All kinds of EnOcean data telegrams can be sent with this block. | |
Sends EnOcean telegrams in the 4BS format. | |
Sends EnOcean telegrams in the format of a button. | |
This function block sends data such as those from a switch. |
Structs
Data types | Description |
---|---|
Process image of the inputs. | |
Process image of the outputs. | |
State of the window. | |
State of the buttons. | |
Internal structure. | |
Data structure - manufacturer ID, type and function. | |
Data structure - manufacturer ID, type and profile. | |
State of the rotary-switch on the transmitting-module. |
Read
POUs | Description |
---|---|
Receives the signals of a PTM100 module. | |
Receives the signals of a PTM200 module. | |
Receives the signals of a STM100 module (obsolete). | |
Receives the signals of a STM100 module. | |
Receives the signals of a STM250 module. |
Enums
Data types | Description |
---|---|
State of the rotary-switch on the transmitting-module. | |
Sensor type. |
Structs
Data types | Description |
---|---|
Process image of the inputs. | |
Process image of the outputs. | |
Internal structure. |