E_EnOceanRotarySwitch
E_EnOceanRotarySwitch describes the state of the rotary-switch on the transmitting-module.
TYPE E_EnOceanRotarySwitch :
(
eEnOceanRotarySwitchStep0 := 0,
eEnOceanRotarySwitchStep1 := 1,
eEnOceanRotarySwitchStep2 := 2,
eEnOceanRotarySwitchStep3 := 3,
eEnOceanRotarySwitchAuto := 4,
)
END_TYPE
eEnOceanRotarySwitchStep0: Switch is set to „0“.
eEnOceanRotarySwitchStep1: Switch is set to „1“.
eEnOceanRotarySwitchStep2: Switch is set to „2“.
eEnOceanRotarySwitchStep3: Switch is set to „3“.
eEnOceanRotarySwitchAuto: Switch is set to „Auto“.