FB_Send_Generic
This function block sends data via EnOcean. The type and the data contents are arbitrary. All kinds of EnOcean data telegrams can be sent with this block.
VAR_INPUT
bStart : BOOL;
by_Node : BYTE;
by_ORG : E_EnOcean_Org;
pt_SendData : DWORD;
by_STATE : BYTE;
nEnOceanID : BYTE;
str_KL6581 : STR_KL6581;
bStart: A rising edge sends the data.
by_Node: Address of the EnOcean transmitter and receiver KL6583-0000 to which the telegram is to be sent (valid values: 1 to 8).
by_ORG: ORG field of the EnOcean telegram.
pt_SendData: Pointer to the data which are to be sent; the pointer address is determined with ADR. The pointer must point to a 4-byte variable.
by_STATE: EnOcean STATE, can be changed by the TCM module.
nEnOceanID: Virtual EnOcean ID; a value of 0 to 127 is added to the real EnOcean ID (valid values: 0 to 127).
str_KL6581: Data structure that is connected to the FB_KL6581() function block (see STR_KL6581).
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iErrorID : E_KL6581_Err;
bBusy: Block is is busy, no new data can be sent at the moment.
bError: If the function-block is in an error-state, this output will be set to TRUE. This error is described by the variable iErrorID.
iErrorID: Type of error (see E_KL6581_Err).