E_KL6581_Err
Error massage.
TYPE E_KL6581_Err :
(
NO_ERROR := 16#0,
KL6581_WrongTerminal := 16#A,
KL6581_WatchdogError := 16#10,
KL6581_NoComWithKL6581 := 16#11,
KL6581_idx_number_not_OK := 16#12,
KL6581_Switch_to_Stopp := 16#13,
KL6581_not_ready := 16#14,
KL6581_No_KL6853_Found := 16#15,
KL6581_TransmissionError := 16#16,
)
END_TYPE
NO_ERROR: No error is present at the block.
KL6581_WrongTerminal: Wrong terminal connected.
KL6581_WatchdogError: Timeout during initialization of the block FB_KL6581().
KL6581_NoComWithKL6581: No connection to the terminal. Terminal variables linked in the System Manager? Terminal plugged wrong? Clean all, Rebuild all and ReScan in the System Manager?
KL6581_idx_number_not_OK: The input variable nIdx of the block FB_KL6581() is greater than 64.
KL6581_Switch_to_Stopp: The terminal is gone from the data exchange with the EnOcean transmitter and receiver KL6583-0000. No EnOcean data were sent or received.
KL6581_not_ready: Internal message to the function blocks, which are connected to the FB_KL6581().
KL6581_No_KL6853_Found: There is no KL6583 to the KL6581 connected or the communication does not exist!
KL6581_TransmissionError: Data could be sent, address the KL6583 check or KL6583 non-operational.