FB_Rec_1BS

FB_Rec_1BS 1:

This function block receives data that were received via EnOcean. This block is used, for example, for the connection of window contacts.

ORG FIELD 6

VAR_INPUT

str_KL6581  : STR_KL6581;
byNode      : BYTE;
dw_ID       : DWORD;

str_KL6581: Data structure that is connected to the FB_KL6581() function block (see STR_KL6581).

byNode: Filter - if the value is zero the EnOcean telegrams from all EnOcean transmitter and receiver KL6583-0000 are received. If a value of 1 to 8 is entered, only the data from the corresponding KL6583 are received.

dw_ID: EnOcean ID to be received.

VAR_OUTPUT

bOpen       : BOOL;
bClose      : BOOL;
bLRN        : BOOL;
by_Node     : BYTE;
bReceive    : BOOL:=TRUE;

bOpen: Contact open.

bClose: Contact closed.

bLRN: LRN button pressed.

by_Node: Node number of the KL6583 that has received the EnOcean telegram.

bReceive: On receiving an EnOcean telegram this value is set to FALSE for one cycle.