Variables
Name | Reset value | Scope | Size | Comments |
|---|---|---|---|---|
E_DALIDimmingCurve.Standard | E_DALIDimmingCurve.Standard, E_DALIDimmingCurve.Linear | 1 byte |
| |
no change, except bit 4 is set to FALSE
| 16#00…16#FF | 1 byte | read only | |
No change | 16#00_00_00…16#FF_FF_FF | 3 bytes | read only | |
No change | 16#00_00…16#FF_FF | 2 byte | read only | |
No change | 0…255 | 1 byte | read only | |
No change | 0…255 | 1 byte | read only | |
No change | 0…255 | 1 byte | read only | |
No change | 0…255 | 1 byte | read only | |
No change | 0…255 | 1 byte | read only | |
No change | 0…6535 | 2 byte | read only | |
No change | 0…255 | 1 byte | read only |
dimmingCurve
The variable specifies the type of dimming curve.
The variable can be written with the function block FB_DALI205SelectDimmingCurve and read with the function block FB_DALI205QueryDimmingCurve.
E_DALIDimmingCurve | Description |
|---|---|
Standard | Standard dimming curve |
Linear | Linear dimming curve |
dimmerStatus
The variable contains information about the current operation mode of the DALI control gear.
The variable can be read with the function block FB_DALI205QueryDimmerStatus.
Bit | Description |
|---|---|
0 | Leading edge phase control active |
1 | Trailing edge phase control active |
2 | Reserve |
3 | Reserve |
4 | Linear dimming curve active |
5 | Reserve |
6 | Reserve |
7 | Reserve |
dimmerFeatures
The variable contains information about the implemented properties of the DALI control gear.
The variable can be read with the function block FB_DALI205QueryFeatures.
Bit | Description |
|---|---|
0 | Load overcurrent shutdown can be queried |
1 | Idle detection (no load) can be queried |
2 | Reserve |
3 | Reserve |
4 | Reserve |
5 | Thermal shutdown can be queried |
6 | Reduction of the output level due to thermal overload can be queried |
7 | Reserve |
8 | Operating temperature can be queried |
9 | Supply voltage can be queried |
10 | Frequency of the supply voltage can be queried |
11 | Load voltage can be queried |
12 | Load current can be queried |
13 | Active power of the load can be queried |
14 | Maximum permissible load current can be queried |
15 | Reduction of the output level due to load overcurrent can be queried |
16 | Supported dimming methods (see table below) |
17 | Supported dimming methods (see table below) |
18 | Reserve |
19 | Linear dimming curve can be selected |
20 | Reserve |
21 | Reserve |
22 | Reserve |
23 | A load that is not compatible for the DALI control gear can be queried |
Bit 16 and bit 17 define the supported dimming methods:
Bit 17 | Bit 16 | Meaning |
|---|---|---|
0 | 0 | Leading edge phase control and trailing edge phase control |
0 | 1 | Leading edge phase control |
1 | 0 | Trailing edge phase control |
1 | 1 | Sine curve |
failureStatus
The variable contains information about the failure status.
The variable can be read with the function block FB_DALI205QueryFailureStatus.
Bit | Description |
|---|---|
0 | Shutdown due to load overcurrent |
1 | Idle (no load) detected |
2 | Reserve |
3 | Reserve |
4 | Reserve |
5 | Thermal shutdown |
6 | Thermal overload with output level reduction |
7 | Reserve |
8 | Shutdown because the load is not suitable for the selected dimming method. |
9 | Limit violation supply voltage |
10 | Limit violation frequency of the supply voltage |
11 | Limit violation load voltage |
12 | Reduction of the output level due to load overcurrent |
13 | Reserve |
14 | Reserve |
15 | Reserve |
dimmerTemperature
The variable contains the operating temperature.
The value is given in steps of 1 °C. The permissible value range is 0 (-40 °C) to 254 (214 °C). If the value 255 (MASK) is returned, the operating temperature is unknown.
The variable can be read with the function block FB_DALI205QueryDimmerTemperature.
Bit 8 of dimmerFeatures can be used to query whether reading of the operating temperature is supported.
rmsSupplyVoltage
The variable contains the root mean square of the supply voltage.
The value is given in steps of 2 V. The permissible value range is 0 (0 V) to 254 (508 V). If the value 255 (MASK) is returned, the supply voltage is unknown.
The variable can be read with the function block FB_DALI205QueryRMSSupplyVoltage.
Bit 9 of dimmerFeatures can be used to query whether reading of the supply voltage is supported.
supplyFrequency
The variable contains the current frequency of the supply voltage.
The value is given in steps of 0.5 Hz. The permissible value range is 0 (0 Hz) to 254 (127 Hz). If the value 255 (MASK) is returned, the frequency is unknown.
The variable can be read with the function block FB_DALI205QuerySupplyFrequency.
Bit 10 of dimmerFeatures can be used to query whether reading of the frequency is supported.
rmsLoadVoltage
The variable contains the root mean square of the load voltage.
The value is given in steps of 2 V. The permissible value range is 0 (0 V) to 254 (508 V). If the value 255 (MASK) is returned, the load voltage is unknown.
The variable can be read with the function block FB_DALI205QueryRMSLoadVoltage.
Bit 11 of dimmerFeatures can be used to query whether reading of the load voltage is supported.
rmsLoadCurrent
The variable contains the root mean square of the load current in relation to the maximum load current (see loadRating).
The value is given in steps of 0.5 %. The permissible value range is 0 (0 %) to 254 (127 %). If the value 255 (MASK) is returned, the load current is unknown.
The variable can be read with the function block FB_DALI205QueryRMSLoadCurrent.
Bit 12 of dimmerFeatures can be used to query whether reading of the load current is supported.
realLoadPower
The variable contains the active power of the load.
The value is given in steps of 0.25 W. The permissible value range is 0 (0 W) to 65534 (16383.5 W). If the value 65535 (MASK) is returned, the active power is unknown.
The variable can be read with the function block FB_DALI205QueryRealLoadPower.
Bit 13 of dimmerFeatures can be used to query whether reading of the active power is supported.
loadRating
The variable contains the maximum permissible root mean square of the load current.
The value is given in steps of 150 mA. The permissible value range is 0 (0 A) to 254 (38.1 A). If the value 255 (MASK) is returned, the maximum permissible load current is unknown.
The variable can be read with the function block FB_DALI205QueryRealLoadRating.
Bit 14 of dimmerFeatures can be used to query whether reading of the maximum permissible load current is supported.