Parameters for drive functions (antr.function[i].*)
When the functionality drive independent switching of drive functions is used ([Parameterizing the DRIVE command]) by the following parameters it is specified, how the function in the drive, requested by the #DRIVE command ([PROG]), is released.
![]() | At the moment this parameter is only supported for the drive types SERCOS and Profidrive. |
Variable name | Type | Permissible range | Axis type | Dimension |
function[i] | UNS16 | 0 < function[i] < MAX(UNS16) | ---- | ---- |
i | UNS16 | 0 [DRIVE_FUNC_MAX_DEF - 1] | ||
Wert DRIVE_FUNC_MAX_DEF | Significance |
application-dependent | Number of drive functions |
Further Information
- Name of drive functions in NC program (P-AXIS-00396)
- Type of communication with drive controller (P-AXIS-00397)
- Name of the parameter resp. telegram element (P-AXIS00398)
- Data type of the data to be transmitted (P-AXIS-00399)
- Value of data element after start-up of control (P-AXIS-00400)
- Scaling of the data to be transmitted (P-AXIS-00401)
- Minimum permissible output value (P-AXIS-00408)
- Maximum permissible output value (P-AXIS-00409)
- Writing of drive values by bit mask (P-AXIS-00429)
![Parameters for drive functions (antr.function[i].*) 1:](safety/notice_bk_infosymbol.png)