Maximum permissible output value (P-AXIS-00409)

By this parameter the maximum permissible output value can be defined. If the programmed value of the #DRIVE command exceeds the maximum value, the drive output value is set automatically on the maximum value. Thereby no error message is created.

If P-AXIS-00409 is greater than the greatest possible output value of the data type, defined by P-AXIS-00399, the error message P-ERR-70383 is output and the value of P-AXIS-00409 is corrected.

If P-AXIS-00408 is configured, P-AXIS-00408 has to be smaller than P-AXIS-00409, otherwise the warning P-ERR-70385 is output and the minimum and maximum values are exchanged.

If this parameter is not configured, no limitation is active.

Variable name

Type

Permissible range

Axis type

Dimension

max_limit

REAL64

Depends onP-AXIS-00399andP-AXIS-00401

----

----