Data type of the data to be transmitted (P-AXIS-00399)
This parameter defines the data type of the drive parameter respectively of the telegram element of the cyclic telegram, which is used for the activation of the drive function.
Variable name | Type | Permissible range | Axis type | Dimension |
data_type | ISG_CHAR | see strings below | ---- | ---- |
String | Significance |
SGN16 | Signed 16 bit integer. |
SGN32 | Signed 32 bit integer. |
BITARRAY_16 | Bit array 16 bit. |
BITARRAY_32 | Bit array 32 bit. |