Minimum permissible output value (P-AXIS-00408)
By this parameter the minimum permissible output value can be defined. If the programmed value of the #DRIVE command goes below the minimum value, the drive output value is set automatically on the minimum value. Thereby no error message is created.
If P-AXIS-00408 is smaller than the smallest possible output value of the data type, defined by P-AXIS-00399, the error message P-ERR-70384 is output and the value of P-AXIS-00408 is corrected.
If P-AXIS-00409 is configured, P-AXIS-00409 has to be greater than P-AXIS-00408, otherwise the warning P-ERR-70385 is output and the values are exchanged.
If this parameter is not configured, no limitation is active.
Variable name | Type | Permissible range | Axis type | Dimension |
min_limit | REAL64 | Depends onP-AXIS-00399andP-AXIS-00401 | ---- | ---- |