Scaling of the data to be transmitted (P-AXIS-00401)

This parameter defines the scaling of the value that has to be transmitted to the drive.

Variable name

Type

Permissible range

Axis type

Dimension

scaling_type

ISG_CHAR

"UNSCALED" | "TORQUE_DRIVE_SIDE"

----

----

String

Significance

 

UNSCALED

Unscaled output of the value programmed in the NC-Program;

scaling factor = 1 (Default).

 

TORQUE_DRIVE_SIDE

The programmed value is a torque value related to the motor shaft and is scaled to the drives torque format with the parametersP-AXIS-00325,P-AXIS-00326andP-AXIS-00392.

The scaling factor does not change during gear change.

Scaling factor f is:

Scaling of the data to be transmitted (P-AXIS-00401) 1: