Denominator scaling factor for torque (P-AXIS-00326)
Denominator of the scaling factor for the commanded torque to the drive. The factor is specified as a quotient. This quotient is the value, which has to be output to the motor for reaching the nominal torque.
Variable name | Type | Permissible range | Axis type | Dimension |
torque_scale_denom | UNS32 | 1 < torque_scale_denom < MAX(UNS32) | T, R | ---- |
![]() | If the value 0 is set for P-AXIS-00326, an error message with the ID number P-ERR-110465removed link: P-ERR-110465 is output and the internal scaling factor is set on 0. In this case no output of the additive torque command value to the drive is done (see also[DIAG]). |