Parameter for distance controlled axes (spindle with touch probe)
By the use of electronic probe systems or sensors the distance control (e.g. touching a curved surface of a plate) or height control (e.g. compensation for thickness tolerances of the workpiece) enables for example movements in a Z axis, that superimpose the axes' programmed positions during interpolation of an NC program.
Distance control currently is available for SERCOS, Profidrive or CANopen drives only. |
Based on the following axis parameters the distance control relevant settings can be defined. Further informations are described in greater detail in [Distance control].
Further Information
- Enabling of distance control (P-AXIS-00328)
- Filtering of sensor values (P-AXIS-00413)
- Maximum position offset (P-AXIS-00414)
- Maximum velocity (P-AXIS-00415)
- Maximum acceleration (P-AXIS-00416)
- Maximum permissible change of the measured distance (P-AXIS-00417)
- Reference point offset for control measuring system (P-AXIS-00418)
- Upper limit for measuring system (P-AXIS-00419)
- Lower limit for measuring system (P-AXIS-00420)
- Tolerance band for limits (P-AXIS-00421)
- Consideration of distance control in software limit switch monitoring (P-AXIS-00428)