Lower limit for measuring system (P-AXIS-00420)

The following value defines the lower limit of the sensor. An error message is generated if it is exceeded while distance control is active.

Variablenname

Typ

Permissible range

Axis type

Dimension

min_pos

UNS32

0 < min_pos < MAX(UNS32)

T

0,1 µm

 

 

Default value: -50000, is equivalent to - 5 mm

R

0,0001°