Maximum velocity (P-AXIS-00415)

The parameter defines the maximum speed at which a position offset is travelled out. Correction of the distance is limited dynamically with respect to the maximum speed to limit the resulting excitation.

Variable name

Type

Permissible range

Axis type

Dimension

v_max

UNS32

0 < v_max < MAX(UNS32)

T

0,001 mm/s

 

 

Default value: 5000, is equivalent to 5 mm/s

R

0,001°/s