Reference point offset for control measuring system (P-AXIS-00418)

The value range of the sensor measuring system can be moved by an offset via this machine data item. This is necessary in the case of absolute position sensors, for example, to define the reference point, i.e. the sensor position that sets in if the spindle touches the ideal workpiece surface.

Variable name

Type

Permissible range

Axis type

Dimension

ref_offset

UNS32

0 < ref_offset < MAX(UNS32)

T

0,1 µm

 

 

Default value: 0, no position offset

R

0,0001°