Upper limit for measuring system (P-AXIS-00419)

The following parameter defines the upper limit of the sensor. An error message is generated if it is exceeded while distance control is active.

Variable name

Type

Permissible range

Axis type

Dimension

max_pos

UNS32

0 < max_pos < MAX(UNS32)

T

0,1 µm

 

 

Default value: 50000, is equivalent to 5 mm

R

0,0001°