Maximum permissible change of the measured distance (P-AXIS-00417)

The parameter defines the maximum permissible change of the measured distance within one cycle. After activation of distance control, the sensor's actual values are monitored for change. Actual value detection problems can be detected by setting a maximum value.

Variable name

Type

Permissible range

Axis type

Dimension

max_act_value_change

UNS32

0 < max_act_value_change < MAX(UNS32)

T

0,1 µm

 

 

Default value: 5000, is equivalent to 0,5 mm

R

0,0001°