Maximum position offset (P-AXIS-00414)

The correction value of the axis that has been calculated via distance control may not exceed this machine data item.

An error message is issued if this value is exceeded. The correction value is limited.

Variable name

Type

Permissible range

Axis type

Dimension

max_deviation

UNS32

0 < max_deviation < MAX(UNS32)

T

0,1 µm

 

 

Default value: 50000, is equivalent to 5 mm

R

0,0001°