Objects for parameterization

Indices 8100, 8110, 8120, 8130: AI Settings Ch.x

Access rights: read/write

Subindex (hex)

Name

Description

Unit

Data type

Default

01

Enable user scale

Enabling User scaling

-

BOOLEAN

FALSE

02

Presentation

Select the Data format of the measured values.

-

UINT8

0

06

Enable filter

Enabling Filter.

-

BOOLEAN

FALSE

07

Enable limit 1

Enabling the Limit value monitoring for the limit value "Limit 1".

-

BOOLEAN

FALSE

08

Enable limit 2

Enabling the Limit value monitoring for the limit value "Limit 2"

-

BOOLEAN

FALSE

0A

Enable user calibration

Enabling User calibration

-

BOOLEAN

FALSE

0B

Enable vendor calibration

Enabling Vendor calibration.

-

BOOLEAN

TRUE

0E

Swap limit bits

Invert comparison operation of the Limit value monitoring.

-

BOOLEAN

FALSE

11

User scale offset

Offset value for the User scaling.

-

INT16

0

12

User scale gain

Gain value for the User scaling.

-

INT32

65536dec

13

Limit 1

Limit value "Limit 1" for the Limit value monitoring.

-

INT16

0

14

Limit 2

Limit value "Limit 2" for the Limit value monitoring.

-

INT16

0

15

Filter settings

Select Select filter type.

-

UINT16

2

17

User calibration offset

Offset value for the User calibration.

-

INT16

0

18

User calibration gain

Gain value for the User calibration.

-

INT16

16384dec

Indices 810D, 811D, 812D, 813D: AI Advanced Settings Ch.n

  • 810Dhex AI Advanced Settings Ch.1: Settings for the analog input at X01
  • 811Dhex AI Advanced Settings Ch.2: Settings for the analog input at X02
  • 812Dhex AI Advanced Settings Ch.3: Settings for the analog input at X05
  • 813Dhex AI Advanced Settings Ch.4: Settings for the analog input at X06

Access rights: read/write

Subindex (hex)

Name

Description

Unit

Data type

Default

11

Input Type

Set Measuring range.

-

UINT16

2

12

Scaler

Nominal and technical measuring range.

-

UINT16

0

17

Low Range Error

Error thresholds.

The Process image is set if the measured value is smaller than this parameter.

-

INT32

-32768dec

18

High Range Error

Error thresholds.

The Process image is set if the measured value is smaller than this parameter.

-

INT32

32767dec

Indices 8140, 8150, 8160, 8170: AO Settings Ch.1

  • 8140hex AO Settings Ch.1: Settings for the analog output at X01
  • 8150hex AO Settings Ch.2: Settings for the analog output at X02
  • 8160hex AO Settings Ch.3: Settings for the analog output at X05
  • 8170hex AO Settings Ch.4: Settings for the analog output at X06

Access rights: read/write

Subindex (hex)

Name

Description

Unit

Data type

Default

01

Enable user scale

Enabling User scaling

-

BOOLEAN

FALSE

02

Presentation

Select the data format of the output values.

-

UINT8

0

05

Watchdog

Select Behavior in case of a communication interruption: Watchdog.

-

UINT8

0

07

Enable user calibration

Enabling User calibration

-

BOOLEAN

FALSE

08

Enable vendor calibration

Enabling Vendor calibration

-

BOOLEAN

TRUE

11

User scale offset

Offset value of the User scaling.

-

INT16

0

12

User scale gain

Gain value of the User scaling.

-

INT32

65535dec

13

Default output

Select Setting the behavior.

-

INT16

0

14

Default output ramp

Set the rate of change for the Setting the behavior "watchdog ramp".

digits / ms

UINT16

65535dec

15

User calibration offset

Offset value of the User calibration.

-

INT16

0

16

User calibration gain

Gain value of the User calibration.

-

INT16

16384dec

Indices 814D, 815D, 816D, 817D: AO Advanced Settings Ch.n

  • 814Dhex AO Advanced Settings Ch.1: Settings for the analog output at X01
  • 815Dhex AO Advanced Settings Ch.2: Settings for the analog output at X02
  • 816Dhex AO Advanced Settings Ch.3: Settings for the analog output at X05
  • 817Dhex AO Advanced Settings Ch.4: Settings for the analog output at X06

Access rights: read/write

Subindex (hex)

Name

Description

Unit

Data type

Default

01

Output type

Output signal range

-

UINT

2