Error thresholds
In the factory setting, the error thresholds lie at the smallest and largest displayable values of the technical measuring range ("Extended range").
If the error thresholds are exceeded, this is signaled for each channel in two ways:
- The "Error" status bit is TRUE.
- The "A" status LED lights up red.
The error thresholds can be set via CoE parameters.
Recommendation: adapt the error thresholds to the output signal range of the sensor.
Lower error threshold
Connection | CoE object | Parameter | ||
|---|---|---|---|---|
X01 | 810Dhex | AI Advanced Settings Ch.1 | 17hex | Low Range Error |
X02 | 811Dhex | AI Advanced Settings Ch.2 | 17hex | Low Range Error |
X05 | 812Dhex | AI Advanced Settings Ch.3 | 17hex | Low Range Error |
X06 | 813Dhex | AI Advanced Settings Ch.4 | 17hex | Low Range Error |
Upper error threshold
Connection | CoE object | Parameter | ||
|---|---|---|---|---|
X01 | 810Dhex | AI Advanced Settings Ch.1 | 18hex | High Range Error |
X02 | 811Dhex | AI Advanced Settings Ch.2 | 18hex | High Range Error |
X05 | 812Dhex | AI Advanced Settings Ch.3 | 18hex | High Range Error |
X06 | 813Dhex | AI Advanced Settings Ch.4 | 18hex | High Range Error |