Output signal range
The output signal range can be selected individually for each analog output.
Set the output signal ranges in the following CoE parameters:
Connection | CoE object | Parameter | ||
---|---|---|---|---|
X01 | 814Dhex | AO Advanced Settings Ch.1 | 11hex | Output Type |
X02 | 815Dhex | AO Advanced Settings Ch.2 | 11hex | Output Type |
X05 | 816Dhex | AO Advanced Settings Ch.3 | 11hex | Output Type |
X06 | 817Dhex | AO Advanced Settings Ch.4 | 11hex | Output Type |
Possible values
Value | Output signal range |
---|---|
2dec (factory setting) | -10 … +10 V |
14dec | 0 … 10 V |
18dec | 0 … 20 mA |
19dec | 4 … 20 mA |