Overview of functions
The EL5131 offers a wide range of functions. The following tables give an overview. The detailed description can be found in the corresponding chapters.
Basic functions | Description |
|---|---|
Encoders or counters/pulse generators with signal levels according to RS422, TTL or OpenCollector can be selected. | |
The encoder supply can be set separately for each channel to either 5 VDC, 12 VDC or 24 VDC. | |
The input signal can be subject to 4-fold, 2-fold or 1-fold evaluation. | |
The value range within which counting takes place can be defined. | |
If the count limit is exceeded or underrun, this is indicated in separate process data. | |
The counting direction can be adapted to the application. | |
The counting direction and a reversion of rotation can be detected and output via the process data. This function can also be used for standstill monitoring. | |
Allows a recurring reset of the counter value via zero pulse C or an edge (positive/negative) at the Latch extern input. | |
The counter value can be set at runtime to a predefined counter value via a PLC variable, zero pulse C or an edge (positive/negative) at the Latch extern input. | |
The current counter value can be saved, independent of the cycle time, in separate process data via an edge (positive/negative) at the Latch extern and Gate/Latch input or the zero pulse C. You can parameterize whether the function is executed at each external edge or only once after each activation. By using both latch inputs a workpiece measurement can also be realized. | |
The counter value can be disabled via an edge (positive/negative) at the Gate input or a PLC variable. |
To use the extended functions, the corresponding functions must be selected via the "Predefined PDO Assignment". The assignment is described in chapter "Process data".
Extended functionalities | Description |
|---|---|
The average frequency of the input signal within a given timeframe can be output directly. | |
The period value of the last period within the PLC cycle can be output directly. | |
The average velocity or speed of the input signal within a specified timeframe can be output directly. | |
The ratio of pulse duration tON to period value T in the last PLC cycle can be output directly. | |
A timestamp based on the distributed clocks system (DC) can be output for the last counting pulse, the zero pulse and the Latch extern and Latch extern 2 inputs. | |
Allows additional increments (256 steps) to be interpolated between the counted encoder increments, thus increasing the resolution of the counter value. | |
To suppress interference, a filter can be set for each of the input signals. | |
Error messages are communicated to the EtherCAT Master / TwinCAT via "DiagMessages". |
Output function | Description |
|---|---|
It is possible to choose between push-pull and push-tristate (high-resistance switchable) mode. | |
The output can be switched via a PLC variable from the application. | |
| |
The output can be switched when a preset frequency or velocity value is reached, independent of the PLC cycle. | |
Behavior of the output at bus error can be defined |
Process data | Description |
|---|---|
The scope of the process data can be selected via "Predefined PDO Assignment". | |
In addition to the frame-triggered operation mode (SM mode), a mode based on synchronization via the distributed clocks is available. |
Description of the inputs | Description |
|---|---|
With incremental encoders, a full revolution is marked by a special marker of the zero pulse C. This can be used for resetting, setting and storing the counter value. | |
A Latch input is provided for 24 VDC signals with a min. pulse duration tON of > 1 µs. This can be used for resetting, setting and storing the counter value. | |
An external gate input is provided for 24 VDC signals with a minimum pulse duration of tON > 1 µs. This can be used for resetting, setting and storing the counter value. | |
If the encoder has an alarm output, this can be evaluated. |
Description of the outputs | Description |
|---|---|
The outputs can be switched via a PLC variable or when a counter value, frequency or velocity value is reached, independent of the PLC cycle. |