Encoder operating voltage (supply voltage)
The encoder supply is generated internally from the 24 V of the power contacts. The encoder supply can be set in index 0x8001:17 "Supply voltage". An operating voltage of 5 VDC is preset. Voltage values of 5 VDC, 12 VDC and 24 VDC can be selected.
The following tolerances apply
Voltage range  | Tolerance  | 
|---|---|
5 VDC  | +/- 5% (4.75 V … 5.25 V)  | 
12 VDC  | +/- 10% (10.8 V … 13.2 V)  | 
24 VDC  | -15 % to +20 % (20.4 V … 28.8 V)  | 
Notice  | |
Setting the encoder supply voltage 
  |