Predefined PDO Assignment
The "Predefined PDO Assignment" enables a simplified selection of the process data. The desired function is selected on the lower part of the Process Data tab. As a result, all necessary PDOs are automatically enabled and the unnecessary PDOs are disabled.
11 Predefined PDO assignments are available in modes Standard and Compact.
Note on using the timestamp function In order to be able to use the timestamp function, the terminal must be operated in "DC Synchronous" or "DC Synchronous (input based)" mode. |
The following Predefined PDOs are available:
Predefined PDO Assignments for Compact mode
Predefined PDO Assignment | PDO assignment |
---|---|
1.Ch Compact | SM3: SM2: |
Predefined PDO Assignments for Standard mode
Predefined PDO Assignment | PDO assignment |
---|---|
1.Ch Standard | SM3: SM2: |
1.Ch Standard, Output | SM3: SM2: |
1.Ch Standard, extended DC mode, | SM3: SM2: |
1.Ch Standard, extended DC mode, | SM3: SM2: |
1.Ch Standard, extended DC mode, | SM3: SM2: |
1.Ch Standard, Period mode | SM3: SM2: |
1.Ch Standard, Period mode, Output | SM3: SM2: |
Predefined PDO Assignment | PDO assignment |
---|---|
1.Ch Standard, Frequency mode | SM3: SM2: |
1.Ch Standard, Frequency mode, Output | SM3: SM2: |
1.Ch Standard, Duty cycle mode, | SM3: SM2: |