Set state in case of bus error
DIG Safe State Active (index 0x80n0:01) / DIG Safe State Value (index 0x80n1:01)
The setting in “DIG Safe State Active” (index 0x80n0:01) defines whether the outputs should assume a safe state in the case of a bus error. The safe state of the output in the case of a bus error is defined with “DIG Safe State Value” (index 0x80n1:01).
- “DIG Safe State Active“ = TRUE and
- “DIG Safe State Value“ = TRUE: the output is switched on.
- “DIG Safe State Active“ = TRUE and
- “DIG Safe State Value“ = FALSE: the output is switched off
- “DIG Safe State Active“ = FALSE
- The state of the output is retained. Entries in “DIG Safe State Value” (index 0x80n1:01) have no effect.
Flow-chart illustration of the sequence in case of a bus error

Tabular example:
DIG Safe State Active | DIG Safe State Value | Output before bus error | Output during bus error | Output after bus error |
---|---|---|---|---|
TRUE | TRUE | FALSE | TRUE | FALSE |
TRUE | TRUE | TRUE | ||
TRUE | FALSE | FALSE | FALSE | FALSE |
TRUE | FALSE | TRUE | ||
FALSE | FALSE / TRUE | FALSE | FALSE | FALSE |
TRUE | TRUE | TRUE |
Graphical example:

Notice | ||
![]() | Watchdog settings Observe the notes in the chapter "Notes on watchdog settings"! |