Set switching characteristics
The switching characteristics of the outputs are defined via the operation mode. The following operation modes are available:
Index 0x8001:1E "Output 1 function characteristic" / | |
---|---|
Value | Meaning |
0: TRUE = Push, FALSE = Pull | Output 1 / Output 2 is actively switched to 24 V and 0 V via a push-pull output stage. |
1: TRUE = Push, FALSE = Tristate | Output 1 / Output 2 is actively switched to 24 V and high-resistance. |

Set switching characteristics via 0x8001:1E / 0x8001:1F
Notice | ||
![]() | Observe notes on switching behavior Also observe the descriptions and notes on the switching behavior in chapter "Outputs" |