0x8000-0x8FFF – Configuration Area

The Configuration Area enables read and write accesses to configuration data in the existing MDP modules.

The following module list shows the available modules. It also indicates on which operating system the respective modules are not available. The corresponding data are shown as elements of tables. Each table has a unique MDP index (see information model).

Note: If a component – e.g. an EtherCAT port or a hard disk – is present several times on the system, a separate module instance is created for each one.

Overview of the module types according to type numbers

Module

Typenumber

Operating system (module not available)

NIC

0x0002

 

Time

0x0003

 

User Management

0x0004

 

RAS

0x0005

TwinCAT/BSD

FTP

0x0006

TwinCAT/BSD

SMB

0x0007

 

TwinCAT

0x0008

 

Software

0x000A

 

CPU

0x000B

 

Memory

0x000C

 

Firewall WinCE

0x000E

 

File System Object

0x0010

 

Display Device

0x0013

 

EWF

0x0014

TwinCAT/BSD

FBWF

0x0015

TwinCAT/BSD

OS

0x0018

 

RAID

0x0019

 

Fan

0x001B

 

Mainboard

0x001C

 

Disk Management

0x001D

 

UPS

0x001E

 

Physical Drive (S.M.A.R.T)

0x001F

Windows CE/Windows Embedded Compact

TwinCAT/BSD

Mass Storage Monitoring

0x0020

Windows CE/Windows Embedded Compact

Unified Write Filter (UWF)

0x0021

Windows CE/Windows Embedded Compact

TwinCAT/BSD

IO

0x0022

 

Misc

0x0100

 

The individual modules are explained in the following sections. Each module may contain access options for different MDP areas.