0x0005 - RAS (WinCE)
![]() | This module is available for Windows CE. |
![]() | TwinCAT/BSD This function is not available for TwinCAT/BSD. |
0x8nn0 – Module Header
SubIndex | Type | Name | Value | Type | Access |
|---|---|---|---|---|---|
00 | VAR | Len |
| UNSIGNED16 | read-only |
01 | VAR | Address | 0x0005 00nn | UNSIGNED32 | read-only |
02 | VAR | Type | RAS | VISIBLE STRING | read-only |
03 | VAR | Name | RAS | VISIBLE STRING | read-only |
04 | VAR | Dev Type | 0x0005 2710 | UNSIGNED32 | read-only |
0x8nn1 - Misc
SubIndex | Type | Name | Type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 | VAR | Enable | BOOLEAN | read-write |
02 | VAR | Slow Connection | BOOLEAN | read-write |
03 | VAR | Use DHCP | BOOLEAN | read-write |
04 | VAR | Use Auto Addresses | BOOLEAN | read-write |
05 | VAR | Static Ip Count | UNSIGNED32 | read-write |
06 | VAR | Static Ip Start | VISIBLE STRING | read-write |
0x8nn2 - Line Names
SubIndex | Type | Name | Type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | Line 1 .. Len | VISIBLE STRING | read-only |
0x8nn3 - Line Enabled
SubIndex | Type | Name | Type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | Enabled 1 .. Len | BOOLEAN | read-write |
0x8nn4 - Userlist
SubIndex | Type | Name | Type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | Username 1 .. Len | VISIBLE STRING | read-only |
Service transfer objects
0xBnn0 – Add User
|
InputData | |
|---|---|
|
Typ |
Name |
|
UNSIGNED32 |
cbUserName |
|
VISIBLE STRING |
UserName |
0xBnn1 – Delete User
|
InputData | |
|---|---|
|
Typ |
Name |
|
UNSIGNED32 |
cbUserName |
|
VISIBLE STRING |
UserName |
