0x0013 - Display Device
Properties of the display adapter. If several adapters are installed, there is an instance for each one.
Table 0x8nn2 is a list of all available display modes, while the current display mode is shown in table 0x8nn1.
0x8nn0 – Module Header
SubIndex | Type | Name | Value | Type | Access |
|---|---|---|---|---|---|
00 | VAR | Len |
| UNSIGNED16 | read-only |
01 | VAR | Address | 0x0013 00nn | UNSIGNED32 | read-only |
02 | VAR | Type | Display Device | VISIBLE STRING | read-only |
03 | VAR | Name | Device Name | VISIBLE STRING | read-only |
04 | VAR | Dev type | 0x0013 2710 | UNSIGNED32 | read-only |
0x8nn1 – Device settings
SubIndex | Type | Name | Type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 | VAR | ID of active display mode | UNSIGNED8 | read-write |
0x8nn2 – Display modes
SubIndex | Type | Name | Type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | Mode | VISIBLE STRING | read-only |
0x8nn3 – Dim function 1
SubIndex | Type | Name | Type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 | VAR | IsPrimaryDisplay | BOOLEAN | read-only |
02 | VAR | Com Port 2 | VISIBLE STRING | read-write |
03 | VAR | Version | UNSIGNED32 | read-only |
04 | VAR | Brightness 3 | UNSIGNED32 | read-write |
05 | VAR | Light 4 | BOOLEAN | read-write |
1 Dim function Info |
|---|
The dimming function is not supported by all devices. System requirements: |
2 Com Port Info |
Windows Embedded Standard (WES): e.g. "Com4" Windows CE: under Windows CE, the Com Port must end with a colon, e.g. "COM4:" |
3 Brightness Info |
Valid values: 20-100 (20 lowest brightness, 100 maximum brightness) |
4 Light Info |
Valid values: TRUE = background light ON, FALSE = background light OFF |
0xBnn0 – Identify Com Port (Service Transfer Object) 5
InputData | |
|---|---|
Type | Name |
UNSIGNED8 | DummyByte |
5 Identify Com Port Info |
|---|
Identification of the com port(s) is started by setting any value. If the call is successful, the field 0x8nn3 subindex 2 is set. If the call fails, an error code is issued. System requirements: |
0xBnn1 – Save brightness persistent
InputData | |
|---|---|
Type | Name |
UNSIGNED8 | DummyByte |