0x0014 - Enhanced Write Filter (EWF)
![]() | System requirements This module is based on operating system-specific functions and is not automatically supported by all devices. The module requires the Windows Embedded Standard version as operating system (including Windows XP Embedded) |
![]() | TwinCAT/BSD This function is not available for TwinCAT/BSD. |
Configuration of the "Enhanced Write Filters" of Windows Embedded Standard.
0x8nn0 – Module Header
SubIndex | Type | Name | Value | Type | Access |
---|---|---|---|---|---|
00 | VAR | Len |
| UNSIGNED16 | read-only |
01 | VAR | Address | 0x0014 00nn | UNSIGNED32 | read-only |
02 | VAR | Type | EWF | VISIBLE STRING | read-only |
03 | VAR | Name | EWF | VISIBLE STRING | read-only |
04 | VAR | Dev Type | 0x0014 2710 | UNSIGNED32 | read-only |
0x8nn1 – Volume Name
SubIndex | Type | Name | Type | Access |
---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01..Len | VAR | Volume Name | VISIBLE STRING | read-only |
0x8nn2 – Volume ID
SubIndex | Type | Name | Type | Access |
---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01..Len | VAR | Volume ID | VISIBLE STRING | read-only |
0x8nn3 – State
SubIndex | type | name | type | Access |
---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01..Len | VAR | State | UNSIGNED32 | read-only |
Values:
0 = EWF_ENABLED
1 = EWF_DISABLED
0x8nn4 – type
SubIndex | type | name | type | Access |
---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01..Len | VAR | type | UNSIGNED32 | read-only |
Values:
0 = EWF_DISK
1 = EWF_RAM
2 = EWF_RAM_REG
0x8nn5 – Boot command
SubIndex | type | name | type | Access |
---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01..Len | VAR | Boot command | UNSIGNED32 | read-write |
OUT Values
0 = No Command
1 = Enable
2 = Disable
3 = SetLevel
4 = Commit
IN Values
0 = ClearCommand
1 = EwfMgrEnable
2 = EwfMgrDisable without Commit
3 = EwfMgrDisable with Commit
4 = EwfMgrCommit
The values IN and OUT do not correspond!
Service transfer objects
0xBnn0 - EWF Commit and Disable Live*
InputData | |
---|---|
Type | Name |
CHAR | Volume name |