0x0010 - File System Object
The module offers access to the local file system via Service Transfer Objects, which enable the browsing of directories and access to files.
0x8nn0 – Module Header
SubIndex | Type | Name | Value | Type | Access |
---|---|---|---|---|---|
00 | VAR | Len |
| UNSIGNED16 | read-only |
01 | VAR | Address | 0x0010 00nn | UNSIGNED32 | read-only |
02 | VAR | Type | FSO | VISIBLE STRING | read-only |
03 | VAR | Name | FSO | VISIBLE STRING | read-only |
04 | VAR | Dev type | 0x0010 2710 | UNSIGNED32 | read-only |
0xBnn0 - Dir Service Transfer
This object returns all files and subdirectories of a given directory path (e.g. for browsing directories).
The path specification can contain placeholders, e.g. '*' or '?'. If the string ends with a placeholder, a Dot (.) or the directory name, the user must have access rights to the main directory and all subdirectories of the path.
InputData | |
---|---|
Type | Name |
UNSIGNED32 | cbsRootDir |
VISIBLE STRING | sRootDir |
OutputData | |
---|---|
Type | Name |
UNSIGNED32 | Version = 0 |
UNSIGNED32 | cbData |
UNSIGNED32 | cDirs |
UNSIGNED32 | cFiles |
UNSIGNED32 | nOffsFirstDir //Offset of the first DirectoryInfo structure |
UNSIGNED32 | nOffsFirstFile //Offset of the first FileInfo structure |
DirectoryInfo | |
---|---|
Type | Name |
UNSIGNED32 | nOffsetNextDir |
UNSIGNED32 | cchName |
Char[cchName] | szName |
FileInfo | |
---|---|
Type | Name |
UNSIGNED32 | nOffsetNextFile |
SIGNED64 | Filesize |
UNSIGNED32 | FileAttributes |
UNSIGNED32 | cchFilename |
Char[cchFilename] | szName |
0xBnn1 – GetFile Service Transfer
Service Transfer Objects for reading from and writing to a file
![]() | This function provides output data. Please avoid parallel accesses by other clients, as this can lead to overwriting of the output data. |
Reading from and writing to large files can take place via multiple calls. The file is initially opened by specifying a file name, then specifying the Continuation Handle that is returned with tFileResponse. The maximum size of a data segment is defined by the parameter cbMaxRead.
Either a file name or a Continuation Handle must always be specified. If both are specified simultaneously or if none is specified, this leads to the return value E_INVALIDDATA.
InputData | ||
---|---|---|
Type | Name | Meaning |
UNSIGNED32 | cbFilename | Length of the file name in characters |
UNSIGNED32 | Continuation handle | The Continuation Handle returned by GetFile OutputData must be specified for subsequent read accesses. |
UNSIGNED32 | cbMaxRead | Maximum size of the return value. This is the number of bytes that are to be read, plus the size of the OutputData structure. The value must always be larger than the size of the OutputData structure. |
Char[cbFilename] | Filename | Path and file name to be opened for reading |
OutputData | ||
---|---|---|
Type | Name | Meaning |
UNSIGNED32 | cbData | Number of bytes that were read |
UNSIGNED32 | Continuation handle | If data still remain to be read, this Continuation Handle is used for subsequent read accesses |
UNSIGNED32 | bFinished | Indicates whether more data can still be read from the file. "True" = reading of the data is complete and no further data are available. 0 = false; anything else = true |
BYTE[cbData] | data | Memory area for the data to be read |
0xBnn2 - WriteFile Service Transfer
![]() | This function provides output data. Please avoid parallel accesses by other clients, as this can lead to overwriting of the output data. |
InputData | ||
---|---|---|
Type | Name | Meaning |
UNSIGNED32 | cbFilename | Length of the file name in characters |
UNSIGNED32 | Continuation handle | The Continuation Handle returned by WriteFile OutputData must be specified for subsequent write accesses. |
UNSIGNED32 | cbData | Number of bytes which are to be written |
UNSIGNED32 | bWriteCompleted | Indicates the completion of the file access. If ! =0, the file is closed after the final access. |
Char[cbFilename] | Filename | File name |
BYTE[cbData] | data | Data that is to be written |
OutputData | ||
---|---|---|
Type | Name | Meaning |
UNSIGNED32 | Continuation handle | Continuation Handle for writing further data to the file |
0xBnn3 - CopyFile Service Transfer
Copy or move the source file to the target
InputData | ||
---|---|---|
Type | Name | Meaning |
UNSIGNED32 | cbSrc | Length of the source file name |
UNSIGNED32 | cbDst | Length of the target file name |
UNSIGNED32 | Flags | One or more of the following flags: |
Char[cbSource] | Source Filename | Complete path to the source file |
Char[cbDst] | Destination Filename | Complete path to the destination file |
0xBnn4 - DeleteFile Service Transfer
Delete file or directory.
InputData | ||
---|---|---|
Type | Name | Meaning |
UNSIGNED32 | cbFilename | Length of the file name |
UNSIGNED32 | bRecurse | Delete an entire directory incl. subdirectories (= recursive) 0 = false; anything else = true |
Char[cbFilename] | Filename | Path to the file or directory |
0xBnn5 - mkdir Service Transfer
Create a new directory
InputData | ||
---|---|---|
Type | Name | Meaning |
UNSIGNED32 | cbFilename | Length of the directory name |
UNSIGNED32 | bRecurse | Create directories recursively 0 = false; anything else = true |
char[cbFilename] | Filename | Name of the new directory |