0x000E - Firewall (WinCE)
![]() | This module is based on operating system-specific functions and is not automatically supported by all devices. The module is only available for Windows CE and Windows Embedded Compact. |
Module for configuring the Windows CE firewall.
Table 0x8nn1 contains general firewall settings. The tables from 0x8nn2 onwards describe the firewall rules.
0x8nn0 – Module Header
SubIndex | Type | Name | Value | Type | Access |
|---|---|---|---|---|---|
00 | VAR | Len |
| UNSIGNED16 | read-only |
01 | VAR | Address | 0x000E 00nn | UNSIGNED32 | read-only |
02 | VAR | Type | Firewall CE | VISIBLE STRING | read-only |
03 | VAR | Name | Firewall CE | VISIBLE STRING | read-only |
04 | VAR | Dev type | 0x000E 2710 | UNSIGNED32 | read-only |
0x8nn1 – Firewall Settings
SubIndex | Type | Name | Type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 | VAR | Activate IPv4 | BOOLEAN | read-write |
02 | VAR | Activate IPv6 | BOOLEAN | read-write |
03 | VAR | Persist | BOOLEAN | read-write |
0x8nn2 – Flags
SubIndex | Type | Name | Type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | Flags1 .. Len | UNSIGNED32 | read-only |
FWF_BLOCK = 01
FWF_ALLOW = 02
FWF_LOG = 04
FWF_INBOUND = 08
FWF_OUTBOUND = 16
FWF_DISABLED = 20 0x8nn3 – Mask
SubIndex | type | name | type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | Mask1 .. Len | ENUM | read-only |
FWM_PRIVATE_HOST = 0x0001
FWM_PUBLIC_HOST = 0x0002
FWM_PORT = 0x0004
FWM_TYPE = 0x0008
FWM_CODE = 0x0010
FWM_PROTOCOL = 0x0020
FWM_ACTION = 0x0040
FWM_TIME_OF_DAY = 0x0080 (not supported)
FWM_DAY_OF_WEEK = 0x0100 (not supported)
FWM_DAY = 0x0200 (not supported)
FWM_MONTH = 0x0400 (not supported)
FWM_PUBLIC_HOST_MASK = 0x0800
FWM_PUBLIC_HOST_PREFIX = 0x1000 0x8nn4 – Private Host
SubIndex | type | name | type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | IP String 1 .. Len | VISIBLE STRING | read-only |
Only valid if the flags (0x8nn2) contain FWM_PRIVATE_HOST.
0x8nn5 – Public Host
SubIndex | type | name | type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | IP String 1 .. Len | VISIBLE STRING | read-only |
Only valid if the flags (0x8nn2) contain FWM_PUBLIC_HOST. The content is then a textual representation of an IPv4 or IPv6 address (depending on the protocol type that is specified in 0x8nn6).
0x8nn6 – Public Host Mask
SubIndex | type | name | type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | Mask1 .. Len | VISIBLE STRING | read-only |
Only valid if the flags (0x8nn2) contain FWM_PUBLIC_HOST_MASK. If this is an IPv4 rule, this is the subnet mask. If this is an IPv6 rule, this is the "prefix length".
0x8nn7 – protocol
SubIndex | type | name | type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | Protocol 1 .. Len | UNSIGNED32 | read-only |
Only valid if the flags (0x8nn2) contain FWM_PROTOCOL.
0x8nn8 – Action
SubIndex | type | name | type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | Action 1 .. Len | ENUM | read-only |
BLOCK = 0x01 ALLOW = 0x02 ALLOW_RESPONSE = 0x03
0x8nn9 – port area
SubIndex | type | name | type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | Protocol 1 .. Len | UNSIGNED32 | read-only |
Only valid if the flags (0x8nn2) contain FWM_PORT. Hiword is Max Port; Loword is Min Port. Max Port must be greater than or equal to Min Port.
0x8nnA – Type & Code
SubIndex | type | name | type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | Protocol 1.. Len | UNSIGNED16 | read-only |
Hibyte is code; lobyte is type. The validity depends on the flags FWM_TYPE and FWM_CODE (0x8nn2).
0x8nnB – description
SubIndex | type | name | type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | Description 1 .. Len | VISIBLE STRING | read-only |
0x8nnC – UID
SubIndex | type | name | type | Access |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 .. Len | VAR | UID 1 .. Len | UNSIGNED32 | read-only |
Service transfer objects
0xBnn0 – Add Rule (Service Transfer Object)
|
InputData | |
|---|---|
|
type |
name |
|
UNSIGNED32 |
cbData |
|
UNSIGNED32 |
Flags |
|
UNSIGNED32 |
Mask |
|
union { char szPrivateHost[8*5]; WORD family; }; |
If FWF_PRIVATE_HOST is set this is the Private host Ip Address. Otherwise this is the Address Family to which the rule applies (AF_INET or AF_INET6) |
|
Char[8*5] |
Public Host IP |
|
union { BYTE b[4]; UINT publicHostPrefixLength; }; |
If FWM_PUBLIC_HOST_MASK is set this is the public host mask for an IPv4 Address. If FWM_PUBLIC_HOST_PREFIX is set this is the public host prfix length for an IPv6 Address. |
|
UNSIGNED32 |
Protocol |
|
UNSIGNED32 |
Actions |
|
UNSIGNED32 |
PortRange (HIWORD = max | LOWORD = min) |
|
UNSIGNED16 |
type & Code (HBYTE = code | LOBYTE = type) |
|
UNSIGNED32 |
DescriptionLen |
|
char[DescriptionLen] |
szDescription |
0xBnn1 – Delete Rule (Service Transfer Object)
|
InputData | |
|---|---|
|
type |
name |
|
UNSIGNED32 |
UId (From Table 8x8nnC) |
