IDN 3043 (P-0-3043) Position Switch Polarity Parameter
With this IDN it is possible to select the polarity for each position switch flag to the corresponding flag bit ( IDN 59 ) or the digital output (refer to IDN 59 , IDN 3041 , 3042 and IDN 3044 ).
With this functionality it is possible to implement a cam function with a positive or negative polarity.
Application Example: Positive Cam Function
IDN 60 = 2/8 Revolution IDN 3041 0001Hex IDN 3042 = 0003Hex
IDN 61 = 3/8 Revolution IDN IDN 3043 = 0002Hex IDN 3044 = 0
IDN 3005 = 41 IDN 3007 = 0003Hex
Application Example: Negative Cam Function
IDN 60 = 2/8 Revolution IDN 3041 0001Hex IDN 3042 = 0003Hex
IDN 61 = 3/8 Revolution IDN IDN 3043 = 0001Hex IDN 3044 = 0
IDN 3005 = 40 IDN 3007 = 0003Hex
Data Length: | 2 bytes | Non-Volatile: | Yes |
Data Type: | Binary | Write Access: | CP2, CP3, CP4 |
Minimum: | 0000H | Run-Up Check: |
|
Maximum: | 00FFH | Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: | WPOSP |
Units: |
| Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x8BE3 |
Definition
Bit | Description | Setting |
---|---|---|
LSB 0
| Position switch point 1 ( IDN 60 ) | 0= The flag will set to „1“ if the position feedback is greater than or equal to the position switch point. 1 = The flag will set to „0“ if the position feedback value is smaller than the position switching point. |
1 | Position switch point 2 ( IDN 61 ) | |
2 | Position switch point 3 ( IDN 62 ) | |
3 | Position switch point 4 ( IDN 63 ) | |
4 | Position switch point 5 ( IDN 64 ) | |
5 | Position switch point 6 ( IDN 65 ) | |
6 | Position switch point 7 ( IDN 66 ) | |
7 | Position switch point 8 ( IDN 67 ) | |
8-15 |
| Reserved |