IDN 3044 (P-0-3044) Kind Of Position Switch Parameter
With this IDN it is possible to select the kind of the position check for each position switch flag to the corresponding flag bit ( IDN 59 ) or the digital output (refer to IDN 59 , IDN 3041 , 3042 and P3043).
With this IDN it is possible to select the kind of the position check for each position switch flag to the corresponding flag bit ( IDN 59 ) or the digital output (refer to IDN 59 , IDN 3041 , 3042 and IDN 3043 ).
Data Length: | 2 bytes | Non-Volatile: | Yes |
Data Type: | Binary | Write Access: | CP2, CP3, CP4 |
Minimum: | 0000H | Run-Up Check: |
|
Maximum: | 00FFH | Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: | WPOSX |
Units: |
| Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x8BE4 |
Definition:
Bit | Description | Setting |
---|---|---|
LSB 0 | Position switch point 1 ( IDN 60 ) | 0 = The position check is operating the hole time. 1 = The position flag is check once. The corresponding bit in IDN 59 will set and latched and the corresponding enable bit in IDN 3042 will reset. |
1 | Position switch point 2 ( IDN 61 ) | |
2 | Position switch point 3 ( IDN 62 ) | |
3 | Position switch point 4 ( IDN 63 ) | |
4 | Position switch point 5 ( IDN 64 ) | |
5 | Position switch point 6 ( IDN 65 ) | |
6 | Position switch point 7 ( IDN 66 ) | |
7 | Position switch point 8 ( IDN 67 ) | |
8-15 |
| Reserved |