IDN 60 (S-0-0060) Position Switch Point 1
Each position switch point IDN defines a feedback position that determines the state of a corresponding position status flag within IDN 59 (refer to IDN 59 ).
Data Length: | 4 bytes | Non-Volatile: | No |
Data Type: | Signed decimal | Write Access: | CP2, CP3, CP4 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: | MDT (60 + 61) |
Default: | 0 | Serial Equiv: | P1, P2, P3, P4, P5, P6, P7 and P8 |
Units: | IDN 76 , 77, 78, 79 | Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x003C |