IDN 59 (S-0-0059) Position Switch Flag Parameter
The position switch flag parameter depends on the position feedback value, the settings of the „Position Switch Polarity Parameter“ ( IDN 3043 and the „Kind of Position Switch Parameter“ ( IDN 3044 . The behavior of the position switch flag bits are described below (please refer also to the IDN 3043 and IDN 3044 ). A digital output may also be configured to duplicate a position switch flag through the „Digital Output 1 Mode“ ( IDN 3005 ), the „Digital Output 1 Trigger“ ( IDN 3007 ), the „Digital Output 2 Mode“ ( IDN 3006 ) and the „Digital Output 2 Trigger“ ( IDN 3008 ).
The corresponding bits of IDN 3043 and IDN 3044 are set to „0“, which is the default. Then the associated flag bit is set to „0“ if the position feedback value is smaller than the position switching point. The associated flag is set to „1“ if the position feedback value is greater than or equal to the position switching point.
The corresponding bits of IDN 3043 is set to „1“ and of IDN 3044 is set to „0“. Then the associated flag bit is set to „1“ if the position feedback value is smaller than the position switching point. The associated flag is set to „0“ if the position feedback value is greater than or equal to the position switching point
If the corresponding bit of IDN 3044 is set to „1“, then the associated flag is checked once according to the polarity setting of IDN 3043 and latched till the associated flag is enabled again.
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | Read-only |
Minimum: | 0000H | Run-Up Check: |
|
Maximum: | 00FFH | Cyclic Transfer: | AT |
Default: |
| Serial Equiv: | M POSRSTAT |
Units: |
| Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x003B |
Definition:
Bit | Description |
---|---|
LSB 0 | Position switch point 1 ( IDN 60 ) |
1 | Position switch point 2 ( IDN 61 ) |
2 | Position switch point 3 ( IDN 62 ) |
3 | Position switch point 4 ( IDN 63 ) |
4 | Position switch point 5 ( IDN 64 ) |
5 | Position switch point 6 ( IDN 65 ) |
6 | Position switch point 7 ( IDN 66 ) |
7 | Position switch point 8 ( IDN 67 ) |
8 – 15 | Reserved. |