IDN 30 (S-0-0030) Manufacturer Version
A text string of the SERCOS firmware version.
Data Length: | 1 byte elements, variable length array | Non-Volatile: | Yes |
Data Type: | Text | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: | VER * |
Units: |
| Version: | 5.04 |
IDN Type: | GE | ADS Index Group (hex.): | 0x001E |