IDN 3008 (P-0-3008) Configurable I/O: Digital Output 2 Trigger
Sets a help or trigger value to the functionality of the digital outputs (refer to IDN 3005 and P3006).
Sets a help or trigger value to the functionality of the digital outputs (refer to IDN 3005 and IDN 3006 ).
Data Length: | 2 bytes | Non-Volatile: | Yes |
Data Type: | Binary | Write Access: | CP2, CP3, CP4 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: | OxTRIG |
Units: |
| Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x8BC0 |