IDN 3042 (P-0-3042) Position Switch Enable/Disable Parameter
This IDN could use to enable or disable the check of each position switch point for the position switch flag parameter ( IDN 59 ) (refer to IDN 59 , IDN 3041 , 3043 and P3044).
This IDN could use to enable or disable the check of each position switch point for the position switch flag parameter ( IDN 59 ) (refer to IDN 59 , IDN 3041 , 3043 and IDN 3044 ).
Data Length: | 2 bytes | Non-Volatile: | Yes |
Data Type: | Binary | Write Access: | CP2, CP3, CP4 |
Minimum: | 0000H | Run-Up Check: |
|
Maximum: | 00FFH | Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: | WPOSE |
Units: |
| Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x8BE2 |
Definition:
Bit | Description | Setting |
---|---|---|
LSB 0 | Position switch point 1 ( IDN 60 ) | 0 = Disable 1 = Enable Position Switch Flag |
1 | Position switch point 2 ( IDN 61 ) | |
2 | Position switch point 3 ( IDN 62 ) | |
3 | Position switch point 4 ( IDN 63 ) | |
4 | Position switch point 5 ( IDN 64 ) | |
5 | Position switch point 6 ( IDN 65 ) | |
6 | Position switch point 7 ( IDN 66 ) | |
7 | Position switch point 8 ( IDN 67 ) | |
8-15 |
| Reserved |