IDN 3041 (P-0-3041) Position Switch On/Off Parameter
Data Length: | 2 bytes | Non-Volatile: | Yes |
Data Type: | Binary | Write Access: | CP2, CP3 |
Minimum: | 0 | Run-Up Check: |
|
Maximum: | 1 | Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: | WPOS |
Units: |
| Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x8BE1 |