AdsConnection Methods
The AdsConnection type exposes the following members.
Methods
|
|
Name |
Description |
|---|---|---|
|
|
AddDeviceNotification(String, Int32, NotificationSettings, Object) |
Connects a variable to the ADS client. The ADS client will be notified by the AdsNotification event. |
|
|
AddDeviceNotification(UInt32, UInt32, Int32, NotificationSettings, Object) |
Connects a variable to the ADS client. The ADS client will be notified by the AdsNotification event. |
|
|
AddDeviceNotificationAsync(String, Int32, NotificationSettings, Object, CancellationToken) |
Connects a variable to the ADS client asynchronously. The ADS client will be notified by the AdsNotification event. |
|
|
AddDeviceNotificationAsync(UInt32, UInt32, Int32, NotificationSettings, Object, CancellationToken) |
Connects a variable to the ADS client asynchronously. The ADS client will be notified by the AdsNotification event. |
|
|
AddDeviceNotificationEx(String, NotificationSettings, Object, Type) |
Connects a variable to the ADS client. The ADS client will be notified by the AdsNotificationEx event. |
|
|
AddDeviceNotificationEx(String, NotificationSettings, Object, Type, Int32) |
Connects a variable to the ADS client. The ADS client will be notified by the AdsNotificationEx event. |
|
|
AddDeviceNotificationEx(UInt32, UInt32, NotificationSettings, Object, Type) |
Connects a variable to the ADS client. The ADS client will be notified by the AdsNotificationEx event. |
|
|
AddDeviceNotificationEx(UInt32, UInt32, NotificationSettings, Object, Type, Int32) |
Connects a variable to the ADS client. The ADS client will be notified by the AdsNotification event. If type is a string type, the first element of the parameter args specifies the number of characters of the string. If type is an array type, the number of elements for each dimension has to be specified in the parameter args. Only primitive ('AnyType') types are allowed for the parameter type. |
|
|
AddDeviceNotificationExAsync(String, NotificationSettings, Object, Type, Int32, CancellationToken) |
Connects a variable to the ADS client asynchronously. The ADS client will be notified by the AdsNotificationEx event. |
|
|
Connects a variable to the ADS client asynchronously. The ADS client will be notified by the AdsNotificationEx event. | |
|
|
Clears the internal symbol cache. | |
|
|
Closes the AdsConnection | |
|
|
(Re)Connects the IConnection when disconnected. | |
|
|
Connects the and wait asynchronous. | |
|
|
Connect as an asynchronous operation. | |
|
|
Generates a unique handle for an ADS variable. | |
|
|
Determines the Symbol handle by its instance path asynchronously. | |
|
|
Deletes an existing notification. | |
|
|
Deletes a registered notification asynchronously. | |
|
|
Releases the handle of a ADS variable again. | |
|
|
Releases the handle of a ADS variable again (asynchronously) | |
|
|
Disconnects this IConnection. | |
|
|
Disconnects this IConnection. | |
|
|
Performs application-defined tasks associated with freeing, releasing, or resetting unmanaged resources. | |
|
|
Determines whether the specified object is equal to the current
object. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Invokes the specified RPC Method | |
|
|
Invokes the specified RPC Method | |
|
|
Invokes the specified RPC Method | |
|
|
InvokeRpcMethod(String, String, Object, AnyTypeSpecifier, AnyTypeSpecifier, Object) |
Invokes the specified RPC Method |
|
|
InvokeRpcMethodAsync(String, String, Object, CancellationToken) |
Invokes the specified RPC Method asynchronously |
|
|
Invokes the specified RPC Method asynchronously | |
|
|
InvokeRpcMethodAsync(String, String, Object, AnyTypeSpecifier, AnyTypeSpecifier, CancellationToken) |
Invokes the specified RPC Method asynchronously |
|
|
Reads data synchronously from an ADS device and writes it to an object. | |
|
|
Reads data synchronously from an ADS device and writes it to an object. | |
|
|
Reads data synchronously from an ADS device and writes it to an object. | |
|
|
Reads data synchronously from an ADS device and writes it to an object. | |
|
|
Reads data synchronously from an ADS device and writes it to an object. | |
|
|
Reads data synchronously from an ADS device and writes it to an object. | |
|
|
Reads data synchronously from an ADS device and writes it to an object. | |
|
|
Reads data synchronously from an ADS device and writes it to an object. | |
|
|
Reads data synchronously from an ADS device and writes it to an object. | |
|
|
Reads data synchronously from an ADS device and writes it to an object. | |
|
|
Reads data synchronously from an ADS device and writes it to an object. | |
|
|
Reads data synchronously from an ADS device and writes it to an object. | |
|
|
Reads data synchronously from an ADS device and writes it to an object. | |
|
|
Reads data synchronously from an ADS device and writes it to an result object. | |
|
|
Reads data synchronously from an ADS device and writes it to an result object. | |
|
|
Read any as an asynchronous operation. | |
|
|
Reads data synchronously from an ADS device and writes it to an object. | |
|
|
Read any as an asynchronous operation. | |
|
|
Read any as an asynchronous operation. | |
|
|
Reads data asynchronously from an ADS device and writes it to an object. | |
|
|
ReadAnyAsync(UInt32, UInt32, Type, Int32, CancellationToken) |
Read any as an asynchronous operation. |
|
|
Read any as an asynchronous operation. | |
|
|
Reads data synchronously from an ADS device. | |
|
|
Read any as an asynchronous operation. | |
|
|
Read any as an asynchronous operation. | |
|
|
Reads data asynchronously from an ADS device and writes it to an object. | |
|
|
Read any as an asynchronous operation. | |
|
|
Reads any string. | |
|
|
Reads a string from the specified symbol/variable. | |
|
|
Reads as string from a specified address. | |
|
|
ReadAnyStringAsync(String, Int32, Encoding, CancellationToken) |
Read any string as an asynchronous operation. |
|
|
ReadAnyStringAsync(UInt32, Int32, Encoding, CancellationToken) |
Reads a string asynchronously from the specified symbol/variable |
|
|
ReadAnyStringAsync(UInt32, UInt32, Int32, Encoding, CancellationToken) |
read any string as an asynchronous operation. |
|
|
Reads the value synchronously data of the symbol, that is represented by the variable handle./>. | |
|
|
Reads data synchronously from an ADS device /> | |
|
|
Reads data synchronously from an ADS device. | |
|
|
Reads/Determines the DataType Inforrmation with the specifed name. | |
|
|
Reads/Determines the DataType of the specified type as an asynchronous operation. | |
|
|
Reads the identification and version number of an ADS server. | |
|
|
Reads the identification and version number of an ADS server. | |
|
|
Reads the ADS status and the device status from an ADS server. | |
|
|
Reads the ADS status and the device status from an ADS server. | |
|
|
Read state as an asynchronous operation. | |
|
|
Reads the symbol. | |
|
|
Read symbol as an asynchronous operation. | |
|
|
Reads the value of a symbol and returns the value as (boxed) object. | |
|
|
Reads the value of a symbol specified with its instance path and returns the value as boxed object. | |
|
|
Reads the value of a symbol specified with its instance path and returns the value as object of the specified type. | |
|
|
Reads the value of a symbol and returns it as an typed object. | |
|
|
Reads the value. | |
|
|
Read value as an asynchronous operation. | |
|
|
Read value as an asynchronous operation. | |
|
|
Read value as an asynchronous operation. | |
|
|
Read value as an asynchronous operation. | |
|
|
ReadWriteAsResult(UInt32, UInt32, Int32, ReadOnlyMemoryByte) |
Writes data synchronously to an ADS device and then Reads data from this device. |
|
|
ReadWriteAsResult(UInt32, UInt32, Int32, ReadOnlyMemoryByte, Int32) |
Writes data synchronously to an ADS device and then Reads data from this device. |
|
|
Registers for AdsStateChanged events as an asynchronous operation. | |
|
|
Registers the symbol version changed event (synchronously) | |
|
|
Registers the symbol version changed asynchronously. | |
|
|
Returns a string that represents the current object. | |
|
|
TryAddDeviceNotification(String, Int32, NotificationSettings, Object, UInt32) |
Connects a variable to the ADS client. The ADS client will be notified by the AdsNotification event. |
|
|
TryAddDeviceNotification(UInt32, UInt32, Int32, NotificationSettings, Object, UInt32) |
Connects a variable to the ADS client. The ADS client will be notified by the AdsNotification event. |
|
|
TryAddDeviceNotificationEx(String, NotificationSettings, Object, Type, Int32, UInt32) |
Connects a variable to the ADS client. The ADS client will be notified by the AdsNotification event. |
|
|
TryAddDeviceNotificationEx(UInt32, UInt32, NotificationSettings, Object, Type, Int32, UInt32) |
Connects a variable to the ADS client. The ADS client will be notified by the AdsNotificationEx event. |
|
|
Read (determine) the Symbol handle by its name/path | |
|
|
Deletes a registered notification. | |
|
|
Releases the specified symbol/variable handle synchronously. | |
|
|
Invokes the specified RPC Method | |
|
|
Invokes the specified RPC Method | |
|
|
Invokes the rpc method. | |
|
|
TryInvokeRpcMethod(String, String, Object, AnyTypeSpecifier, AnyTypeSpecifier, Object, Object) |
Invokes the rpc method. |
|
|
Reads the value synchronously data of the symbol, that is represented by the variable handle into the readBuffer. | |
|
|
Reads data synchronously from an ADS device and writes it to the given stream. | |
|
|
Tries to Read/Determine the DataType of the specified type. | |
|
|
Reads the ADS status and the device status from an ADS server. Unlike the ReadState method this method does not call an exception on failure. Instead an AdsErrorCode is returned. If the return value is equal to AdsErrorCode.NoError the call was successful. | |
|
|
Reads the ADS status and the device status from an ADS server. Unlike the ReadState method this method does not call an exception on failure. Instead an AdsErrorCode is returned. If the return value is equal to AdsErrorCode.NoError the call was successful. | |
|
|
Tries to read the symbol information object specified by the instance path. | |
|
|
Tries to read the value of a symbol and returns the value as boxed object. | |
|
|
Tries to the value of a symbol specified as instance path and returns the value as (boxed) object. | |
|
|
Reads the value of a symbol and returns the value as typed value. | |
|
|
Tries to reads the value of a symbol specified with instance path and returns the typed value. | |
|
|
Writes the value data synchronously that is represented in the writeBuffer to the symbol with the specified variableHandle. | |
|
|
Writes data synchronously to an ADS device. | |
|
|
Writes data synchronously to an ADS device. | |
|
|
Changes the ADS status and the device status of an ADS server. | |
|
|
Changes the ADS status and the device status of an ADS server. | |
|
|
Changes the ADS status and the device status of an ADS server. | |
|
|
Changes the ADS status and the device status of an ADS server. | |
|
|
Tries to write a (boxed) value to the symbol | |
|
|
Tries to write a (boxed) value to the symbol instance specified by its instance/symbol path. | |
|
|
Tries to write a value to the symbol. | |
|
|
Tries to Write a (typed) value to the symbol instance specified by its instance/symbol path. | |
|
|
Registers for AdsStateChanged events as an asynchronous operation. | |
|
|
Unregisters the symbol version changed event (synchronously) | |
|
|
Unregisters the symbol version changed asynchronously. | |
|
|
Writes data synchronously to an ADS device. | |
|
|
Sends a 'Write' request to the ADS device at the specified address. | |
|
|
Trigger Client Method/Command. | |
|
|
Writes data synchronously to an ADS device. | |
|
|
Writes data synchronously to an ADS device. | |
|
|
Writes an object synchronously to an ADS device. | |
|
|
Writes an object synchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string. | |
|
|
Writes an object synchronously to an ADS device. | |
|
|
Writes an object synchronously to an ADS device. | |
|
|
Writes an object synchronously to an ADS device. | |
|
|
Writes an object synchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string. | |
|
|
Write any as an asynchronous operation. | |
|
|
Writes an object asynchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string. | |
|
|
WriteAnyAsync(UInt32, UInt32, Object, Int32, CancellationToken) |
Write any as an asynchronous operation. |
|
|
write any string as an asynchronous operation. | |
|
|
Writes data synchronously to an ADS device. | |
|
|
Write as an asynchronous operation. | |
|
|
Write as an asynchronous operation. | |
|
|
WriteAsync(UInt32, UInt32, ReadOnlyMemoryByte, CancellationToken) |
Write as an asynchronous operation. |
|
|
Changes the ADS status and the device status of an ADS server. | |
|
|
Changes the ADS status and the device status of an ADS server. | |
|
|
Changes the ADS status and the device status of an ADS server. | |
|
|
Changes the ADS status and the device status of an ADS server. | |
|
|
Changes the ADS status and device status of the ADS server asynchronously. | |
|
|
WriteControlAsync(AdsState, UInt16, ReadOnlyMemoryByte, CancellationToken) |
Write control as an asynchronous operation. |
|
|
Write symbol as an asynchronous operation. | |
|
|
Writes a (boxed) value to the symbol. | |
|
|
Writes a (boxed value) to the symbol instance specified by its instance/symbol path. | |
|
|
Writes a (typed) value to the symbol. | |
|
|
Writes a typed value to the symbol instance specified by its instance/symbol path. | |
|
|
Write value as an asynchronous operation. | |
|
|
Write value as an asynchronous operation. | |
|
|
Write value as an asynchronous operation. |
Extension Methods
|
|
Name |
Description |
|---|---|---|
|
|
Gets an observable sequence of ResultReadAdsStates
via Polling. | |
|
|
Gets an observable sequence of AdsStates via
Polling. | |
|
|
Gets an observable sequence of ResultReadAdsStates
via Polling. | |
|
|
Gets an observable sequence of AdsStates via
Polling. | |
|
|
Gets an observable sequence of ResultReadAdsStates
via Polling. | |
|
|
Gets an observable sequence of ResultReadAdsStates
via Polling. | |
|
|
Gets an observable sequence of AdsStates via
Polling. | |
|
|
Gets an observable sequence of ResultReadAdsStates
via Polling. | |
|
|
Gets an observable sequence of AdsStates via
Polling. | |
|
|
Gets an observable sequence of AdsStates via
Polling. | |
|
|
Gets an observable sequence of AdsStates via
Polling. | |
|
|
Gets an observable sequence of AdsStates via
Polling. | |
|
|
Gets an observable sequence of ResultReadDeviceStates
via Polling. | |
|
|
Gets an observable sequence of ResultReadDeviceStates
via Polling. | |
|
|
Gets an observable sequence of ResultReadDeviceStates
via Polling. | |
|
|
Gets an observable sequence of ResultReadDeviceStates
via Polling. | |
|
|
Polls the state of the system service. | |
|
|
Polls the system service state asynchronously | |
|
|
Polls the symbol values on timepoints where the polling
observable streams data / triggers | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol values on timepoints where the polling
observable streams data / triggers | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol values on timepoints where the polling
observable streams data / triggers | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol values on timepoints where the polling
observable streams data / triggers | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol values on time points where the polling
observable streams data / triggers | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol values on time points where the polling
observable streams data / triggers | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol values on timepoints where the polling
observable streams data / triggers | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol values on timepoints where the polling
observable streams data / triggers | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol values on timepoints where the polling
observable streams data / triggers | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol values on time points where the polling
observable streams data / triggers | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol values on timepoints where the polling
observable streams data / triggers | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol values on time points where the polling
observable streams data / triggers | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol values on timepoints where the polling
observable streams data / triggers | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol values on timepoints where the polling
observable streams data / triggers | |
|
|
Polls the symbol as value sequence of object values with a
specified period time. | |
|
|
Polls the symbol values on timepoints where the polling
observable streams data / triggers | |
|
|
Polls the symbol values on time points where the polling
observable streams data / triggers | |
|
|
Reads the System Service state (AdsSysServState) | |
|
|
Reads the System Service state (AdsSysServState) (asynchronous) | |
|
|
Read with fallback. | |
|
|
Ads Read with Fallback. | |
|
|
Ads Read with Fallback. | |
|
|
Ads Read with fallback as an asynchronous operation. | |
|
|
Ads Read with fallback as an asynchronous operation. | |
|
|
Ads Read with fallback as an asynchronous operation. | |
|
|
Ads Read with Fallback. | |
|
|
ReadWrite with Fallback. | |
|
|
Ads Read with fallback as an asynchronous operation. | |
|
|
Ads Read with fallback as an asynchronous operation. | |
|
|
Repeated AdsRead. | |
|
|
Repeated AdsRead. | |
|
|
Repeated AdsRead as an asynchronous operation. | |
|
|
Repeated AdsRead as an asynchronous operation. | |
|
|
Repeated AdsRead. | |
|
|
Repeated AdsReadWrite as an asynchronous operation. | |
|
|
Repeated AdsWrie. | |
|
|
Repeated AdsReadWrite as an asynchronous operation. | |
|
|
Sends a SystemService Restart to the target system and waits
until the system has finished the state changes (SystemService,
Port 10000) (asynchronously) | |
|
|
Sends an AdsState/AdsStateCommand Request to an AdsServer and
waits until the StateChange is done or fails. | |
|
|
Sends an AdsState/AdsStateCommand Request to an AdsServer and
waits until the StateChange is done or fails (asynchronously) | |
|
|
Waits until the target AdsServer reaches the requested
state. | |
|
|
Waits until the target AdsServer reaches the requested state
(asynchronous) | |
|
|
Waits until the Restart is detected on the client
(SystemService, Port 10000) | |
|
|
Waits until the SystemService Restart is detectd on the client
(SystemService, Port 10000) (asynchronously) | |
|
|
Gets an observable sequence of AdsStates. | |
|
|
Gets an observable sequence of Notifications. | |
|
|
Gets an observable sequence of Notification
objects. | |
|
|
Gets an observable sequence of Notification
objects. | |
|
|
Gets an observable sequence of SymbolValueNotifications. | |
|
|
Creates an observable sequence of values that are created by
ADS Notifications. | |
|
|
Creates an observable sequence of values that are created by
ADS Notifications. | |
|
|
Gets an observable sequence of SymbolVersion changed
counts. | |
|
|
Gets an observable sequence of SymbolVersion changed
counts. | |
|
|
Observable sequence of Values driven by ADS Notifications on
the specified symbol. | |
|
|
Writes the sequence of values to the symbol specified by the
instance path. | |
|
|
Writes the sequence of values to the symbol specified by the
instance path. |
- AdsConnection.AddDeviceNotification Method
- AdsConnection.AddDeviceNotificationAsync Method
- AdsConnection.AddDeviceNotificationEx Method
- AdsConnection.AddDeviceNotificationExAsync Method
- AdsConnection.CleanupSymbolTable Method
- AdsConnection.Close Method
- AdsConnection.Connect Method
- AdsConnection.CreateSymbolLoader Method
- AdsConnection.CreateVariableHandle Method
- AdsConnection.CreateVariableHandleAsync Method
- AdsConnection.DeleteDeviceNotification Method
- AdsConnection.DeleteDeviceNotificationAsync Method
- AdsConnection.DeleteVariableHandle Method
- AdsConnection.DeleteVariableHandleAsync Method
- AdsConnection.Disconnect Method
- AdsConnection.Dispose Method
- AdsConnection.InvokeRpcMethod Method
- AdsConnection.InvokeRpcMethodAsync Method
- AdsConnection.Read Method
- AdsConnection.ReadAny Method
- AdsConnection.ReadAnyAsync Method
- AdsConnection.ReadAnyString Method
- AdsConnection.ReadAnyStringAsync Method
- AdsConnection.ReadAsync Method
- AdsConnection.ReadDataType Method
- AdsConnection.ReadDataTypeAsync Method
- AdsConnection.ReadDeviceInfo Method
- AdsConnection.ReadDeviceInfoAsync Method
- AdsConnection.ReadState Method
- AdsConnection.ReadStateAsync Method
- AdsConnection.ReadSymbol Method
- AdsConnection.ReadSymbolAsync Method
- AdsConnection.ReadValue Method
- AdsConnection.ReadValueAsync Method
- AdsConnection.ReadWrite Method
- AdsConnection.ReadWriteAsync Method
- AdsConnection.RegisterAdsStateChangedAsync Method
- AdsConnection.RegisterSymbolVersionChangedAsync Method
- AdsConnection.TryAddDeviceNotification Method
- AdsConnection.TryAddDeviceNotificationEx Method
- AdsConnection.TryCreateVariableHandle Method
- AdsConnection.TryDeleteDeviceNotification Method
- AdsConnection.TryDeleteVariableHandle Method
- AdsConnection.TryInvokeRpcMethod Method
- AdsConnection.TryRead Method
- AdsConnection.TryReadDataType Method
- AdsConnection.TryReadState Method
- AdsConnection.TryReadSymbol Method
- AdsConnection.TryReadValue Method
- AdsConnection.TryReadWrite Method
- AdsConnection.TryWrite Method
- AdsConnection.TryWriteControl Method
- AdsConnection.TryWriteValue Method
- AdsConnection.UnregisterAdsStateChangedAsync Method
- AdsConnection.UnregisterSymbolVersionChangedAsync Method
- AdsConnection.Write Method
- AdsConnection.WriteAny Method
- AdsConnection.WriteAnyAsync Method
- AdsConnection.WriteAnyStringAsync Method
- AdsConnection.WriteAsync Method
- AdsConnection.WriteControl Method
- AdsConnection.WriteControlAsync Method
- AdsConnection.WriteSymbolAsync Method
- AdsConnection.WriteValue Method
- AdsConnection.WriteValueAsync Method
- AdsConnection.RegisterSymbolVersionChanged Method
- AdsConnection.UnregisterSymbolVersionChanged Method
- AdsConnectionAddDeviceNotification Method
- AdsConnectionAddDeviceNotificationAsync Method
- AdsConnectionAddDeviceNotificationEx Method
- AdsConnectionAddDeviceNotificationExAsync Method
- AdsConnectionCleanupSymbolTable Method
- AdsConnectionClose Method
- AdsConnectionConnect Method
- AdsConnectionConnectAndWaitAsync Method
- AdsConnectionConnectAsync Method
- AdsConnectionCreateVariableHandle Method
- AdsConnectionCreateVariableHandleAsync Method
- AdsConnectionDeleteDeviceNotification Method
- AdsConnectionDeleteDeviceNotificationAsync Method
- AdsConnectionDeleteVariableHandle Method
- AdsConnectionDeleteVariableHandleAsync Method
- AdsConnectionDisconnect Method
- AdsConnectionDisconnectAsync Method
- AdsConnectionDispose Method
- AdsConnectionInvokeRpcMethod Method
- AdsConnectionInvokeRpcMethodAsync Method
- AdsConnectionReadAny Method
- AdsConnectionReadAnyAsResult Method
- AdsConnectionReadAnyAsync Method
- AdsConnectionReadAnyString Method
- AdsConnectionReadAnyStringAsync Method
- AdsConnectionReadAsResult Method
- AdsConnectionReadDataType Method
- AdsConnectionReadDataTypeAsync Method
- AdsConnectionReadDeviceInfo Method
- AdsConnectionReadDeviceInfoAsync Method
- AdsConnectionReadState Method
- AdsConnectionReadStateAsync Method
- AdsConnectionReadSymbol Method
- AdsConnectionReadSymbolAsync Method
- AdsConnectionReadValue Method
- AdsConnectionReadValueAsync Method
- AdsConnectionReadWriteAsResult Method
- AdsConnectionRegisterAdsStateChangedAsync Method
- AdsConnectionRegisterSymbolVersionChanged Method
- AdsConnectionRegisterSymbolVersionChangedAsync Method
- AdsConnectionTryAddDeviceNotification Method
- AdsConnectionTryAddDeviceNotificationEx Method
- AdsConnectionTryCreateVariableHandle Method
- AdsConnectionTryDeleteDeviceNotification Method
- AdsConnectionTryDeleteVariableHandle Method
- AdsConnectionTryInvokeRpcMethod Method
- AdsConnectionTryRead Method
- AdsConnectionTryReadDataType Method
- AdsConnectionTryReadState Method
- AdsConnectionTryReadSymbol Method
- AdsConnectionTryReadValue Method
- AdsConnectionTryWrite Method
- AdsConnectionTryWriteControl Method
- AdsConnectionTryWriteValue Method
- AdsConnectionUnregisterAdsStateChangedAsync Method
- AdsConnectionUnregisterSymbolVersionChanged Method
- AdsConnectionUnregisterSymbolVersionChangedAsync Method
- AdsConnectionWrite Method
- AdsConnectionWriteAny Method
- AdsConnectionWriteAnyAsync Method
- AdsConnectionWriteAnyStringAsync Method
- AdsConnectionWriteAsResult Method
- AdsConnectionWriteAsync Method
- AdsConnectionWriteControl Method
- AdsConnectionWriteControlAsync Method
- AdsConnectionWriteSymbolAsync Method
- AdsConnectionWriteValue Method
- AdsConnectionWriteValueAsync Method
- AdsConnection.AddDeviceNotification Method (String, Int32, NotificationSettings, Object)
- AdsConnection.AdsNotification Event
- AdsConnection.AddDeviceNotification Method (UInt32, UInt32, Int32, NotificationSettings, Object)
- AdsConnection.AddDeviceNotificationAsync Method (String, Int32, NotificationSettings, Object, CancellationToken)
- IAdsNotifications.AdsNotification Event
- AdsConnection.AddDeviceNotificationAsync Method (UInt32, UInt32, Int32, NotificationSettings, Object, CancellationToken)
- AdsConnection.AddDeviceNotificationEx Method (String, NotificationSettings, Object, Type)
- AdsConnection.AdsNotificationEx Event
- AdsConnection.AddDeviceNotificationEx Method (String, NotificationSettings, Object, Type, .Int32.)
- AdsConnection.AddDeviceNotificationEx Method (UInt32, UInt32, NotificationSettings, Object, Type)
- AdsConnection.AddDeviceNotificationEx Method (UInt32, UInt32, NotificationSettings, Object, Type, .Int32.)
- AdsConnection.AddDeviceNotificationExAsync Method (String, NotificationSettings, Object, Type, .Int32., CancellationToken)
- AdsConnection.AddDeviceNotificationExAsync Method (UInt32, UInt32, NotificationSettings, Object, Type, .Int32., CancellationToken)
- AdsConnection.CleanupSymbolTable Method
- AdsConnection.Close Method
- AdsConnection.Connect Method
- AdsConnection.CreateVariableHandle Method
- AdsConnection.CreateVariableHandleAsync Method
- AdsConnection.DeleteDeviceNotification Method
- AdsConnection.DeleteDeviceNotificationAsync Method
- AdsConnection.DeleteVariableHandle Method
- AdsConnection.DeleteVariableHandleAsync Method
- AdsConnection.Disconnect Method
- AdsConnection.Dispose Method
- AdsConnection.InvokeRpcMethod Method (String, String, .Object.)
- AdsConnection.InvokeRpcMethod Method (String, String, .Object., .Object..)
- AdsConnection.InvokeRpcMethod Method (String, String, .Object., .AnyTypeSpecifier., AnyTypeSpecifier, .Object..)
- AdsConnection.InvokeRpcMethodAsync Method (String, String, .Object., CancellationToken)
- AdsConnection.InvokeRpcMethodAsync Method (String, String, .Object., .AnyTypeSpecifier., AnyTypeSpecifier, CancellationToken)
- AdsConnection.InvokeRpcMethodAsync Method (IRpcCallableInstance, IRpcMethod, .Object., .AnyTypeSpecifier., AnyTypeSpecifier, CancellationToken)
- AdsConnection.ReadAny Method (UInt32, Type)
- AdsConnection.ReadAny Method (UInt32, Type, .Int32.)
- AdsConnection.ReadAny Method (UInt32, UInt32, Type)
- AdsConnection.ReadAny Method (UInt32, UInt32, Type, .Int32.)
- AdsConnection.ReadAny Method (UInt32, UInt32, Type, .Int32., Int32)
- AdsConnection.ReadAny.T. Method (UInt32)
- AdsConnection.ReadAny.T. Method (UInt32, .Int32.)
- AdsConnection.ReadAny.T. Method (UInt32, UInt32)
- AdsConnection.ReadAny.T. Method (UInt32, UInt32, .Int32.)
- AdsConnection.ReadAnyAsync Method (UInt32, Type, CancellationToken)
- AdsConnection.ReadAnyAsync Method (UInt32, Type, .Int32., CancellationToken)
- AdsConnection.ReadAnyAsync Method (UInt32, UInt32, Type, CancellationToken)
- AdsConnection.ReadAnyAsync Method (UInt32, UInt32, Type, .Int32., CancellationToken)
- AdsConnection.ReadAnyAsync.T. Method (UInt32, CancellationToken)
- AdsConnection.ReadAnyAsync.T. Method (UInt32, .Int32., CancellationToken)
- AdsConnection.ReadAnyAsync.T. Method (UInt32, UInt32, CancellationToken)
- AdsConnection.ReadAnyAsync.T. Method (UInt32, UInt32, .Int32., CancellationToken)
- AdsConnection.ReadAnyString Method (UInt32, Int32, Encoding)
- AdsConnection.ReadAnyString Method (UInt32, UInt32, Int32, Encoding)
- AdsConnection.ReadAnyStringAsync Method (UInt32, Int32, Encoding, CancellationToken)
- AdsConnection.ReadAnyStringAsync Method (UInt32, UInt32, Int32, Encoding, CancellationToken)
- AdsConnection.ReadDataType Method
- AdsConnection.ReadDataTypeAsync Method
- AdsConnection.ReadDeviceInfo Method
- AdsConnection.ReadDeviceInfoAsync Method
- AdsConnection.ReadState Method
- AdsConnection.ReadState Method (Int32)
- AdsConnection.ReadStateAsync Method
- AdsConnection.ReadSymbol Method
- AdsConnection.ReadSymbolAsync Method
- AdsConnection.ReadValue Method (ISymbol)
- AdsConnection.ReadValue Method (String, Type)
- AdsConnection.ReadValue.T. Method (String)
- AdsConnection.ReadValue.T. Method (ISymbol)
- AdsConnection.ReadValueAsync Method (ISymbol, CancellationToken)
- AdsConnection.ReadValueAsync Method (String, Type, CancellationToken)
- AdsConnection.ReadValueAsync.T. Method (String, CancellationToken)
- AdsConnection.ReadValueAsync.T. Method (ISymbol, CancellationToken)
- AdsConnection.RegisterAdsStateChangedAsync Method
- AdsConnection.AdsStateChanged Event
- AdsConnection.RegisterSymbolVersionChangedAsync Method
- AdsConnection.TryAddDeviceNotification Method (String, Int32, NotificationSettings, Object, UInt32.)
- AdsConnection.TryAddDeviceNotification Method (UInt32, UInt32, Int32, NotificationSettings, Object, UInt32.)
- AdsConnection.TryAddDeviceNotificationEx Method (String, NotificationSettings, Object, Type, .Int32., UInt32.)
- AdsConnection.TryAddDeviceNotificationEx Method (UInt32, UInt32, NotificationSettings, Object, Type, .Int32., UInt32.)
- AdsConnection.TryCreateVariableHandle Method
- AdsConnection.TryDeleteDeviceNotification Method
- AdsConnection.TryDeleteVariableHandle Method
- AdsConnection.TryInvokeRpcMethod Method (String, String, .Object., Object.)
- AdsConnection.TryInvokeRpcMethod Method (String, String, .Object., .Object.., Object.)
- AdsConnection.TryInvokeRpcMethod Method (String, String, .Object., .AnyTypeSpecifier., AnyTypeSpecifier, .Object.., Object.)
- AdsConnection.TryInvokeRpcMethod Method (IRpcCallableInstance, IRpcMethod, .Object., .AnyTypeSpecifier., AnyTypeSpecifier, .Object.., Object.)
- AdsConnection.TryReadDataType Method
- AdsConnection.TryReadState Method (StateInfo.)
- AdsConnection.TryReadState Method (Int32, StateInfo.)
- AdsConnection.TryReadSymbol Method
- AdsConnection.TryReadValue Method (ISymbol, Object.)
- AdsConnection.TryReadValue Method (String, Type, Object.)
- AdsConnection.TryReadValue.T. Method (String, T.)
- AdsConnection.TryReadValue.T. Method (ISymbol, T.)
- AdsConnection.TryWriteControl Method (StateInfo)
- AdsConnection.TryWriteControl Method (StateInfo, Int32)
- AdsConnection.TryWriteValue Method (String, Object)
- AdsConnection.TryWriteValue Method (ISymbol, Object)
- AdsConnection.TryWriteValue.T. Method (String, T)
- AdsConnection.TryWriteValue.T. Method (ISymbol, T)
- AdsConnection.UnregisterAdsStateChangedAsync Method
- AdsConnection.UnregisterSymbolVersionChangedAsync Method
- AdsConnection.Write Method (UInt32, UInt32)
- AdsConnection.Write Method (UInt32, UInt32, Int32)
- AdsConnection.WriteAny Method (UInt32, Object)
- AdsConnection.WriteAny Method (UInt32, Object, .Int32.)
- AdsConnection.WriteAny Method (UInt32, UInt32, Object)
- AdsConnection.WriteAny Method (UInt32, UInt32, Object, .Int32.)
- AdsConnection.WriteAny Method (UInt32, UInt32, Object, .Int32., Int32)
- AdsConnection.WriteAnyAsync Method (UInt32, Object, CancellationToken)
- AdsConnection.WriteAnyAsync Method (UInt32, Object, .Int32., CancellationToken)
- AdsConnection.WriteAnyAsync Method (UInt32, UInt32, Object, CancellationToken)
- AdsConnection.WriteAnyAsync Method (UInt32, UInt32, Object, .Int32., CancellationToken)
- AdsConnection.WriteAnyStringAsync Method (String, String, Int32, Encoding, CancellationToken)
- AdsConnection.WriteAnyStringAsync Method (UInt32, String, Int32, Encoding, CancellationToken)
- AdsConnection.WriteAsync Method (UInt32, UInt32, CancellationToken)
- AdsConnection.WriteControl Method (StateInfo)
- AdsConnection.WriteControl Method (StateInfo, Int32)
- AdsConnection.WriteControlAsync Method (AdsState, UInt16, CancellationToken)
- AdsConnection.WriteSymbolAsync Method
- AdsConnection.WriteValue Method (String, Object)
- AdsConnection.WriteValue Method (ISymbol, Object)
- AdsConnection.WriteValue.T. Method (String, T)
- AdsConnection.WriteValue.T. Method (ISymbol, T)
- AdsConnection.WriteValueAsync Method (ISymbol, Object, CancellationToken)
- AdsConnection.WriteValueAsync.T. Method (String, T, CancellationToken)
- AdsConnection.WriteValueAsync.T. Method (ISymbol, T, CancellationToken)
- AdsConnection.InvokeRpcMethod Method (String, String, .Object., AnyTypeSpecifier)
- AdsConnection.Read Method (UInt32, Memory.Byte.)
- AdsConnection.Read Method (UInt32, UInt32, Memory.Byte.)
- AdsConnection.Read Method (UInt32, UInt32, Memory.Byte., Int32)
- AdsConnection.ReadAsync Method (UInt32, Memory.Byte., CancellationToken)
- AdsConnection.ReadAsync Method (UInt32, UInt32, Memory.Byte., CancellationToken)
- AdsConnection.ReadWrite Method (UInt32, Memory.Byte., ReadOnlyMemory.Byte.)
- AdsConnection.ReadWrite Method (UInt32, UInt32, Memory.Byte., ReadOnlyMemory.Byte.)
- AdsConnection.ReadWrite Method (UInt32, UInt32, Memory.Byte., ReadOnlyMemory.Byte., Int32)
- AdsConnection.ReadWriteAsync Method (UInt32, Memory.Byte., ReadOnlyMemory.Byte., CancellationToken)
- AdsConnection.ReadWriteAsync Method (UInt32, UInt32, Memory.Byte., ReadOnlyMemory.Byte., CancellationToken)
- AdsConnection.TryRead Method (UInt32, Memory.Byte., Int32.)
- AdsConnection.TryRead Method (UInt32, UInt32, Memory.Byte., Int32.)
- AdsConnection.TryRead Method (UInt32, UInt32, Memory.Byte., Int32, Int32.)
- AdsConnection.TryReadWrite Method (UInt32, Memory.Byte., ReadOnlyMemory.Byte., Int32.)
- AdsConnection.TryReadWrite Method (UInt32, UInt32, Memory.Byte., ReadOnlyMemory.Byte., Int32.)
- AdsConnection.TryReadWrite Method (UInt32, UInt32, Memory.Byte., ReadOnlyMemory.Byte., Int32, Int32.)
- AdsConnection.TryWrite Method (UInt32, ReadOnlyMemory.Byte.)
- AdsConnection.TryWrite Method (UInt32, UInt32, ReadOnlyMemory.Byte.)
- AdsConnection.TryWrite Method (UInt32, UInt32, ReadOnlyMemory.Byte., Int32)
- AdsConnection.TryWriteControl Method (StateInfo, ReadOnlyMemory.Byte.)
- AdsConnection.TryWriteControl Method (StateInfo, ReadOnlyMemory.Byte., Int32)
- AdsConnection.Write Method (UInt32, ReadOnlyMemory.Byte.)
- AdsConnection.Write Method (UInt32, UInt32, ReadOnlyMemory.Byte.)
- AdsConnection.Write Method (UInt32, UInt32, ReadOnlyMemory.Byte., Int32)
- AdsConnection.WriteAsync Method (UInt32, ReadOnlyMemory.Byte., CancellationToken)
- AdsConnection.WriteAsync Method (UInt32, UInt32, ReadOnlyMemory.Byte., CancellationToken)
- AdsConnection.WriteControl Method (StateInfo, ReadOnlyMemory.Byte.)
- AdsConnection.WriteControl Method (StateInfo, ReadOnlyMemory.Byte., Int32)
- AdsConnection.WriteControlAsync Method (AdsState, UInt16, ReadOnlyMemory.Byte., CancellationToken)
- AdsState Enumeration
- AdsConnection.RegisterSymbolVersionChanged Method
- AdsConnection.UnregisterSymbolVersionChanged Method