AdsConnection.ReadAnyAsync Method (UInt32, Type, CancellationToken)

Reads data synchronously from an ADS device and writes it to an object.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 6.0.328+39e3229

Syntax

C#

public Task<ResultAnyValue> ReadAnyAsync(
    uint variableHandle,
    Type type,
    CancellationToken cancel
)

Parameters

variableHandle

Type: System.UInt32
The variable/symbol handle.

type

Type: System.Type
Type of the object to be read.

cancel

Type: System.Threading.CancellationToken
The cancellation token.

Return Value

Type: Task.ResultAnyValue.
A task that represents the asynchronous read operation. The ResultAnyValue parameter contains the read value (Value) and the ErrorCode after execution.

Implements

IAdsAnyAccess.ReadAnyAsync(UInt32, Type, CancellationToken)

Remarks

As object types only primitive types are supported.

Reference

AdsConnection Class

ReadAnyAsync Overload

TwinCAT.Ads Namespace