AdsConnection.WriteAnyAsync Method (UInt32, Object, .Int32., CancellationToken)

Writes an object asynchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 6.0.328+39e3229

Syntax

C#

public Task<ResultWrite> WriteAnyAsync(
    uint variableHandle,
    Object value,
    int[]? args,
    CancellationToken cancel
)

Parameters

variableHandle

Type: System.UInt32
Handle of the ADS variable.

value

Type: System.Object
Object to write to the ADS device.

args

Type: .System.Int32.
Additional arguments.

cancel

Type: System.Threading.CancellationToken
The cancellation token.

Return Value

Type: Task.ResultWrite.
Task<ResultWrite>.

Implements

IAdsAnyAccess.WriteAnyAsync(UInt32, Object, .Int32., CancellationToken)

Exceptions

Exception

Condition

ObjectDisposedException

ClientNotConnectedException

Remarks

Type of value Parameter

Necessary Arguments (args)

string

args[0]: Number of characters in the string typed as FixedLengthZeroTerminated.

string[]

Array

Reference

AdsConnection Class

WriteAnyAsync Overload

TwinCAT.Ads Namespace