AdsConnection.Write Method (UInt32, UInt32)

Trigger Client Method/Command.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 6.0.328+39e3229

Syntax

C#

public void Write(
    uint indexGroup,
    uint indexOffset
)

Parameters

indexGroup

Type: System.UInt32
Contains the index group number of the requested ADS service.

indexOffset

Type: System.UInt32
Contains the index offset number of the requested ADS service.

Implements

IAdsReadWrite2.Write(UInt32, UInt32)

Remarks

This method is used to trigger Client Methods/Commands without parameters.

Reference

AdsConnection Class

Write Overload

TwinCAT.Ads Namespace